HMC721LP3E
PRODUCTION13 Gbps Fast Rise Time XOR / XNOR Gate with Programmable Output Voltage
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Inputs Terminated Internally in 50 Ohms
- Differential or Single-Ended Operation
- Fast Rise and Fall Times: 19/18 ps
- Low Power Consumption: 230 mW typ.
- Programmable Differential Output
Voltage Swing: 600 - 1200 mVp-p - Propagation Delay: 95 ps
- Single Supply: -3.3 V
- 16 Lead 3×3 mm SMT Package: 9 mm2
The HMC721LP3E is a XOR/XNOR gate function designed to support data transmission rates of up to 14 Gbps, and clock frequencies as high as 14 GHz.
All differential inputs to the HMC721LP3E are CML and terminated on-chip with 50 Ohms to the positive supply, GND, and may be DC or AC coupled. Outputs can be connected directly to a 50 Ohm ground-terminated system or drive devices with CML logic input. The HMC721LP3E also features an ouput level control pin, VR, which allows for loss compensation or signal level optimization. The HMC721LP3E operates from a single -3.3 V supply and is available in ROHS-compliant 3x3 mm SMT package.
APPLICATIONS
The HMC721LP3E is ideal for:
- 16 G Fiber Channel
- RF ATE Applications
- Broadband Test & Measurement
- Serial Data Transmission up to 14 Gbps
- Digital Logic Systems up to 14 GHz
Documentation
Data Sheet 1
Quality Documentation 4
Tape & Reel Specification 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC721LP3E | 16-Lead QFN (3mm x 3mm w/ EP) | ||
| HMC721LP3ETR | 16-Lead QFN (3mm x 3mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 19, 2022 - 22_0048 Addition of ASE Korea as an Alternate Assembly Site for Select LFCSP Products |
||
| HMC721LP3E | PRODUCTION | |
| HMC721LP3ETR | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.