HMC721LC3C
PRODUCTION13 Gbps Fast Rise Time XOR / XNOR Gate with Programmable Output Voltage
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Inputs Terminated Internally in 50 Ohms
- Differential & Singe-Ended Operation
- Fast Rise and Fall Times: 19/18 ps
- Low Power Consumption: 230 mW typ.
- Output Voltage Swing: 600 - 1200 mV
- Programmable Differential
- Propagation Delay: 95 ps
- Single Supply: -3.3V
- 16 Lead Ceramic 3×3mm
SMT Package: 9mm2
The HMC721LC3C is a XOR/XNOR gate function designed to support data transmission rates of up to 13 Gbps, and clock frequencies as high as 13 GHz. The HMC721LC3C also features an output level control pin, VR, which allows for loss compensation or for signal level optimization.
All input signals to the HMC721LC3C are terminated with 50 Ohms to ground on-chip, and may be either AC or DC coupled. The differential outputs of the HMC721LC3C may be either AC or DC coupled. Outputs can be connected directly to a 50 Ohm to ground terminated system, while DC blocking capacitors may be used if the terminating system is 50 Ohms to a non-ground DC voltage. The HMC721LC3C operates from a single -3.3V DC supply, and is available in a ceramic RoHS compliant 3×3 mm SMT package.
APPLICATIONS
- RF ATE Applications
- Broadband Test & Measurement
- Serial Data Transmission up to 13 Gbps
- Digital Logic Systems up to 13 GHz
Documentation
Data Sheet 1
Quality Documentation 2
Tape & Reel Specification 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC721LC3C | 16-Lead LCC (3mm x 3mm w/ EP) | ||
| HMC721LC3CTR | 16-Lead LCC (3mm x 3mm w/ EP) | ||
| HMC721LC3CTR-R5 | 16-Lead LCC (3mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on HMC721LC3C yet. Have something to say?
Start a Discussion on EngineerZone®