HMC720
RECOMMENDED FOR NEW DESIGNS13 Gbps Fast Rise Time 1:2 Fanout Buffer with Programmable Output Voltage
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Inputs Terminated Internally in 50 Ohms
- Differential Inputs are DC Coupled
- Propagation Delay: 120 ps
- Fast Rise and Fall Times: 19 / 18 ps
- Power Dissipation: 300 mW
- Programmable Differential Output Voltage Swing: 600 - 1100 mV
- Single Supply: -3.3 V
- 16 Lead 3x3mm SMT Package: 9mm²
The HMC720LP3E is a 1:2 Fanout Buffer designed to support data transmission rates up to 14 Gbps, and clock frequencies as high as 14 GHz.
All differential inputs to the HMC720LP3E are CML and terminated on-chip with 50 Ohms to the positive supply, GND, and may be DC or AC coupled. Outputs can be connected directly to a 50 Ohm ground-terminated system or drive devices with CML logic input. The HMC720LP3E also features an ouput level control pin, VR, which allows for loss compensation or signal level optimization. The HMC720LP3E operates from a single -3.3 V supply and is available in ROHS-compliant 3x3 mm SMT package.
APPLICATIONS
- 16 G Fiber Channel
- RF ATE Applications
- Broadband Test & Measurement
- Serial Data Transmission up to 13 Gbps
- Clock Buffering up to 13 GHz
Documentation
Data Sheet 1
Quality Documentation 6
Tape & Reel Specification 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC720LP3E | 16-Lead QFN (3mm x 3mm w/ EP) | ||
| HMC720LP3ETR | 16-Lead QFN (3mm x 3mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 29, 2023 - 22_0048 Addition of ASE Korea as an Alternate Assembly Site for Select LFCSP Products |
||
| HMC720LP3E | PRODUCTION | |
| HMC720LP3ETR | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.