HMC706
Obsolete13 Gbps NRZ-to-RZ Converter, +3.3V Supply
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Supports High Data Rates:
up to 13 Gbps - Differential & Single-Ended Operation
- Fast Rise & Fall Times: 15 / 13 ps
- Low Power Consumption:
594 mW typ.
- Programmable Differential Output
Voltage Swing: 300 - 1200 mV - Propagation Delay: 275 ps
- Single Supply: +3.3V
- 16 Lead Ceramic 3x3mm SMT
Package: 9mm²
The HMC706LC3C is a NRZ-to-RZ converter designed to support data transmission rates of up to 13 Gbps, and clock frequencies as high as 13 GHz. During normal operation, RZ data is transferred to the outputs on the positive edge of the clock. Reversing the clock inputs allows for negative-edge triggered applications. All input signals to the HMC706LC3C are terminated with 50 Ohms to Vcc on-chip, and may be either AC or DC coupled.
The differential outputs of the HMC706LC3C may be either AC or DC coupled. Outputs can be connected directly to a 50 Ohm Vcc terminated system, while DC blocking capacitors may be used if the terminating system is 50 Ohms to a non-Vcc DC voltage. The 50 Ohm termination resistors are bypassed on chip from Vcc to ground. The HMC706LC3C operates from a single +3.3V DC supply and is available in a ceramic RoHS compliant 3x3 mm SMT package.
Applications
- NRZ-to-RZ Data Type Conversion
- SONET OC-192 Applications & Equipment
- Mach-Zehnder Optical Modulator Drivers
- Broadband Test & Measurement
- Test Equipment
Documentation
Technical Articles 1
Obsolete Data Sheet 1
Quality Documentation 2
Tape & Reel Specification 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| HMC706LC3C | 16-Lead LCC (3mm x 3mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2016 - 16_0033 Obsolecence of HMC706 |
||
| HMC706LC3C | Obsolete | |
This is the most up-to-date revision of the Data Sheet.