HMC5850
Obsolete40/100G Optical Modulator Driver
Overview
- Operational to 32 Gbps:
- 40 Gbps DQPSK
- 100 Gbps DP-QPSK (Coherent)
- 40 Gbps BPSK - Low DC Power Dissipation:
1.4W (for 8 Vpp Swing @ 6V Supply) - Small Package Size: 9.75 x 6 x 3.29 mm
- Integrated Peak Detect Feature Enables Output Swing Stability
- Integrated Bias-Tee Feature Eliminates External Coil, Simplifies PCB Design & Lowers BOM Cost
The HMC5850BG is a driver amplifier designed for 40 Gbps and 100 Gbps Mach-Zehnder optical modulator driver applications. Features such as high gain across a wide frequency range, low power dissipation, very compact size, integrated peak detector function, fast rise/fall time, and integrated bias-T inductor make the HMC5850BG a best-in-class product.
The driver provides 8Vpp saturated output swing and features output swing cross point adjustment. There are only 4 DC control signals required to tune the crossing and output RF amplitude. The integrated bias-tee eliminates the need for external high frequency coil, simplifies the PCB design and lowers the BOM cost.
HMC5850BG has a wide supply (Vdd) operating range from +5V to +7V, and the RF I/Os are internally matched to 50 Ohms. The HMC5850BG provides Long Haul designers with scalable power dissipation for varying output drive requirements. (1.4W at Vout = 8Vpp and 0.8W at Vout = 6Vpp) Integrated peak detector enables the output swing (Vpp) stability of LiNOb3 modulator for calibration and field monitoring as a part of the MZ modulator bias loop.
Applications
- 40 Gbps DQPSK
- 100 Gbps DP-QPSK
- 40 Gbps BPSK