DS26514
NOT RECOMMENDED FOR NEW DESIGNS4-Port T1/E1/J1 Transceiver
4-Port Transceiver with Low-Power Consumption and Price
- Part Models
- 2
- 1ku List Price
- Starting From $36.77
Overview
- Four Complete T1, E1, or J1 Long-Haul/Short-Haul Transceivers (LIU Plus Framer)
- Independent T1, E1, or J1 Selections for Each Transceiver
- Fully Internal Impedance Match, No External Resistor
- Software-Selectable Transmit- and Receive-Side Termination for 100Ω T1 Twisted Pair, 110Ω J1 Twisted Pair, 120Ω E1 Twisted Pair, and 75Ω E1 Coaxial Applications
- Hitless Protection Switching
- Crystal-Less Jitter Attenuators Can Be Selected for Transmit or Receive Path; Jitter Attenuator Meets ETS CTR 12/13, ITU-T G.736, G.742, G.823, and AT&T Pub 62411
- External Master Clock Can Be Multiple of 2.048MHz or 1.544MHz for T1/J1 or E1 Operation; This Clock is Internally Adapted for T1 or E1 Usage in the Host Mode
- Receive-Signal Level Indication from -2.5dB to -36dB in T1 Mode and -2.5dB to -44dB in E1 Mode in Approximate 2.5dB Increments
- Transmit Open- and Short-Circuit Detection
- LIU LOS in Accordance with G.775, ETS 300 233, and T1.231
- Transmit Synchronizer
- Flexible Signaling Extraction and Insertion Using Either the System Interface or Microprocessor Port
- Alarm Detection and Insertion
- T1 Framing Formats of D4, SLC-96, and ESF
- J1 Support
- E1 G.704 and CRC-4 Multiframe
- T1-to-E1 Conversion
The DS26514 is a 4-port framer and line interface unit (LIU) combination for T1, E1, J1 applications. Each port is independently configurable, supporting both long-haul and short-haul lines. The DS26514 single-chip transceiver (SCT) is software and pinout compatible with the 8-port DS26518. It is nearly software compatible with the DS26528 and its derivatives.
Applications
- Channel Banks
- Channel Service Units (CSUs)
- Data Service Units (DSUs)
- Muxes
- Routers
- Switches
- T1/E1 Test Equipment
Documentation
Data Sheet 1
Reliability Data 1
Application Note 2
Design Note 5
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS26514GN | Chip-Scale Ball-Grid Array | ||
| DS26514GN+ | Chip-Scale Ball-Grid Array |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 5 | ||
| DS26521 | Obsolete | Single T1/E1/J1 Transceiver |
| DS26524 | Obsolete | Quad T1/E1/J1 Transceiver |
| DS26518 | NOT RECOMMENDED FOR NEW DESIGNS | 8-Port T1/E1/J1 Transceiver |
| DS26522 | Obsolete | Dual T1/E1/J1 Transceiver |
| DS26528 | Obsolete | Octal T1/E1/J1 Transceiver |