DS1110L
PRODUCTION3V 10-Tap Silicon Delay Line
- Part Models
- 5
- 1ku List Price
- Starting From $9.03
Overview
The DS1110L 10-tap delay line is a 3V version of the DS1110. It has 10 equally spaced taps providing delays from 10ns to 500ns. The DS1110L series delay lines provide a nominal accuracy of ±5% or ±2ns, whichever is greater, at 3.3V and +25°C. The DS1110L is characterized to operate from 2.7V to 3.6V. The DS1110L produces both leading- and trailing-edge delays with equal precision. The device is offered in a standard 14-pin TSSOP.
Applications
- Automated Test Equipment (ATE)
- Communication Systems
- Medical Devices
- PC Peripheral Devices
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1110LE-100+ | Thin Shrink Small-Outline Package | ||
| DS1110LE-100+T&R | Thin Shrink Small-Outline Package | ||
| DS1110LE-200+ | Thin Shrink Small-Outline Package | ||
| DS1110LE-500+ | Thin Shrink Small-Outline Package | ||
| DS1110LE-500+T&R | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Real-Time Clocks (RTCs) & Timers 1 | ||
| DS1110 | PRODUCTION | 10-Tap Silicon Delay Line |
Latest Discussions
No discussions on DS1110L yet. Have something to say?
Start a Discussion on EngineerZone®