ADP5588
PRODUCTIONMobile I/O Expander and QWERTY Keypad Controller
- Part Models
- 1
- 1ku List Price
- Starting From $1.44
Overview
- 18-GPIO port expander or 10 × 8 keypad matrix
- GPIOs configurable to GPIs, GPOs, and keypad rows or columns
- Dual light sensor inputs (C8 and C9)
- I2C interface
- I2C register read auto increment
- 1.8 V to 3.0 V operation
- Keypad lock capability
- Open-drain interrupt output
- Key press and key release interrupts
- GPI interrupt with level programmability
- Programmable pull-ups
- Key event counter with overflow interrupt
- 50 μs debounce on the reset line and GPIs
- 1 μA typical idle current, 55 μA typical polling current drain for one key press
- Small 4 mm × 4 mm LFCSP package
The ADP5588 is an I/O port expander and keypad matrix designed for QWERTY type phones that require a large keypad matrix and expanded I/O lines. I/O expander ICs are used in mobile platforms as a solution to the limited number of GPIOs available in the main processor.
In its small 4 mm × 4 mm package, the ADP5588 contains enough power to handle all key scanning and decoding and flag the processor of key presses and releases via the I2C® interface and interrupt. It frees the main microprocessor from having to monitor the keypad, thereby minimizing current drain and increasing processor bandwidth. It is also equipped with a buffer/FIFO and key event counter to handle and keep track of up to 10 unprocessed key or GPI events with overflow wrap and interrupt capability.
The ADP5588 has a keylock capability with an option to trigger or not trigger an interrupt at key presses and releases. All communication to the main processor is done using one interrupt line and two I2C-compatible interface lines. The ADP5588 can be configured to have a keypad matrix of up to 8 rows × 10 columns (a maximum of 80 keys).
When used for smaller keypad matrices, unused row and column pins can be reconfigured to act as general-purpose inputs, outputs, or light sensor inputs. R0, R1, R2, R3, R4, R5, R6, and R7 denote the row pins of the matrix, while C0, C1, C2, C3, C4, C5, C6, C7, C8, and C9 denote the column pins. At power-up, all rows and columns default as GPIs and must be programmed to function as part of the keypad matrix, GPOs, or light sensor inputs. In addition to keypad and GPIO functionalities, C8 and C9 can also be configured as light sensor inputs.
When configured as keypad lines, the function of the C8 and C9 lines is straightforward: the control interface disconnects these lines from the comparator inputs, disables the light sensor comparator, and connects them to the keypad columns of the keypad matrix. When used as light sensor comparator inputs, the control interface disconnects these pins from the keypad, enables the comparators, and connects these lines to the comparator inputs. Two external capacitors (0.1 μF) are required when these pins are configured as light sensor inputs. When used as GPIOs, these pins are removed from the keypad and the light sensor interface, and the light sensor comparators are disabled, along with the logic for the sensors.
Applications
- Keypad and I/O expander designed for QWERTY type phones that require a large keypad matrix
Documentation
Data Sheet 1
Evaluation Design File 1
Device Drivers 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP5588ACPZ-R7 | 24-Lead LFCSP (4mm x 4mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2014 - 13_0230 Assembly and Test Transfer of Select 3.5x3.5, 4x3, 4x4, and 5x5mm LFCSP Products to STATS ChipPAC China |
||
| ADP5588ACPZ-R7 | PRODUCTION | |
|
Mar 7, 2012 - 10_0241 Conversion of LFCSP package outline from Punch to Sawn of package sizes 4x4, 5x5, 6x6 and 7x7mm and a transfer of assembly site. |
||
| ADP5588ACPZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.