ADM3311E
PRODUCTION3-V, RS-232 Serial Port Driver-Receiver
- Part Models
- 8
- 1ku List Price
- Starting From $3.07
Overview
- Green Idle power-saving mode
- Single 2.7 V to 3.6 V power supply
- Operates with 3 V logic
- 0.1 µF to 1 µF charge pump capacitors
- Low EMI
- Low power shutdown: 20 nA
- Full RS-232 compliance
- 460 kb/s data rate
- One receiver active in shutdown (ADM3307E/ADM3311E/ADM3312E/ADM3315E)
- Two receivers active in shutdown (ADM3310E)
- ESD >15 kV IEC 1000-4-2 on RS-232 I/Os
- ESD >15 kV IEC 1000-4-2 on CMOS and RS-232 I/Os (ADM3307E)
- Qualified for automotive applications
The ADM3311E is a three driver/five receiver product designed to fully meet the EIA-232 standard while operating with a single +2.7 to 3.6V power supply. The devices feature an on-chip DC to DC converter, eliminating the need for dual power supplies. This DC-DC converter contains a voltage tripler and voltage inverter which internally generates a regulated ±7.5V from the input 3V power supply. An internal voltage monitoring circuit continually adjusts the oscillator frequency to maintain the desired output voltage levels. In an unloaded state, the oscillator idles at a minimum frequency (Green-Idle Mode™) thereby minimizing the power consumption. This makes these products ideal for battery powered portable devices.
APPLICATIONS
- Mobile phone handsets/data cables
- Laptop and notebook computers
- Printers
- Peripherals
- Modems
- PDAs/Hand-Held Devices/Palmtop Computers
Documentation
Data Sheet 1
Technical Articles 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM3311EACPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| ADM3311EACPZ-REEL7 | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| ADM3311EARSZ | 28-Lead SSOP | ||
| ADM3311EARSZ-REEL | 28-Lead SSOP | ||
| ADM3311EARSZ-REEL7 | 28-Lead SSOP | ||
| ADM3311EARUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
| ADM3311EARUZ-REEL | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
| ADM3311EARUZ-REEL7 | 28-Lead TSSOP (4.4mm x 9.7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 2, 2018 - 18_0175 ADM3311E & ADM3312E, RS-232 Serial Port Driver-Receiver Product Alternate Fabrication Foundry at ADI, Limerick, Ireland |
||
| ADM3311EACPZ | PRODUCTION | |
| ADM3311EACPZ-REEL7 | PRODUCTION | |
| ADM3311EARSZ | PRODUCTION | |
| ADM3311EARSZ-REEL | PRODUCTION | |
| ADM3311EARSZ-REEL7 | PRODUCTION | |
| ADM3311EARUZ | PRODUCTION | |
| ADM3311EARUZ-REEL | PRODUCTION | |
| ADM3311EARUZ-REEL7 | PRODUCTION | |
|
Mar 23, 2012 - 11_0104 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
| ADM3311EACPZ | PRODUCTION | |
| ADM3311EACPZ-REEL7 | PRODUCTION | |
|
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
| ADM3311EARSZ | PRODUCTION | |
| ADM3311EARSZ-REEL | PRODUCTION | |
| ADM3311EARSZ-REEL7 | PRODUCTION | |
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| ADM3311EARUZ | PRODUCTION | |
| ADM3311EARUZ-REEL | PRODUCTION | |
| ADM3311EARUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.