ADM2495E
RECOMMENDED FOR NEW DESIGNS5.7 kVRMS Isolated, Half-Duplex RS-485 Transceiver with Fault Protection
- Part Models
- 2
- 1ku List Price
- Starting From $3.17
Overview
- 5.7kV rms isolated half-duplex RS-485/RS-422 transceiver
- ±60V fault protection on RS-485 A and B pins
- Meets EN 55032 Class B radiated emissions on a 2-layer PCB
- Robust protection on the RS-485 A and B bus pins
- ≥±4kV IEC 61000-4-2 ESD
- ±10kV HBM ESD
- ≥±4kV IEC 61000-4-4 EFT
- Extended ±25V common-mode range
- Two speed options
- ADM2495E - low speed 250kbps for EMI control
- ADM2495E-1 - high speed 20Mbps data rate
- Flexible power supply inputs
- Primary VDD1 supply of 1.7V to 5.5V
- Isolated VDD2 supply of 3.0V to 5.5V
- PROFIBUS compliant for 5V VDD2
- Wide operating temperature range: −40°C to +125°C
- High common-mode transient immunity: 250kV/μs
- Short-circuit, open-circuit, and floating input receiver fail-safe
- Supports >224 bus nodes (112kΩ receiver input impedance)
- Full hot-swap support (glitch free power-up/power-down)
- Safety and regulatory approvals
- DIN EN IEC 60747-17 (VDE 0884-17)
- Reinforced VIORM = 1500VPEAK
- UL 1577
- VISO= 5700VRMS for 1 minute
- IEC/EN/CSA 62368-1
- IEC/EN/CSA 61010-1
- IEC/CSA 60601-1
- CQC GB4943.1
- DIN EN IEC 60747-17 (VDE 0884-17)
- Complies with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E)
- 16‑lead, wide body, standard SOIC_W package with 8.2mm creepage and clearance in standard pinout
The ADM2495E/ADM2495E-1 are 5.7kV rms, signal isolated RS-485 transceivers with ±60V fault protection on the RS-485 A and B pins. These devices are designed for balanced transmission lines and comply with ANSI/TIA/EIA-485-A-98 and ISO 8482:1987(E). The devices can pass radiated emissions testing to the EN 55032 Class B standard with margin on a 2-layer printed circuit board (PCB) with high-frequency decoupling capacitors. The isolation barrier provides robust system level immunity to IEC 61000-4-x system level electromagnetic compatibility (EMC) standards. The devices are suitable for applications that require reinforced insulation against working voltages of 1060V rms and 1500V DC for the lifetime of the device. The devices are protected against ±4kV contact IEC 61000-4-2 and ±15kV human body model (HBM) electrostatic discharge (ESD) events on the RS-485 A and B pins and ±8kV contact IEC 61000-4-2 ESD across the barrier without latch-up or damage.
The ADM2495E/ADM2495E-1 feature over voltage protection on the RS-485 A and B pins to withstand up to ±60V DC or AC peak to the transceiver side GND2. This allows for robust protection against transients and accidental connection to ±12V and ±24V power supplies. The common mode range of the device is extended to ±25V for applications with large ground offsets and long cable runs.
The ADM2495E/ADM2495E-1 are half-duplex transceivers. The ADM2495E has a reduced slew rate with 250kbps speed for operation over long cable runs with lower emissions. The ADM2495E-1 has a high 20Mbps data rate for maximum data transfer. The high differential output voltage makes these devices suitable for PROFIBUS® nodes when powered with 5V on the VDD2 supply. The VDD1 primary supply and VDD2 isolated supply both support a wide range of voltages (1.7V to 5.5V and 3.0V to 5.5V, respectively). The ADM2495E/ADM2495E-1 is available in the industry standard 16-lead, wide body, standard SOIC_W package with 8.2mm creepage and clearance.
Applications
- Solar inverters
- Electrical test and measurement
- Heating, ventilation, and air conditioning (HVAC) networks
- Industrial field buses
- Building automation
Documentation
Data Sheet 1
User Guide 1
Safety and Regulatory Compliance 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM2495EBRWZ | 16-Lead SOIC Wide | ||
| ADM2495EBRWZ-RL7 | 16-Lead SOIC Wide |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on ADM2495E yet. Have something to say?
Start a Discussion on EngineerZone®