ADM2482E
PRODUCTION2.5 kV Signal Isolated, ESD Protected, Full/Half Duplex RS-485 Transceiver w/ Transformer Driver (16 Mbps)
- Part Models
- 2
- 1ku List Price
- Starting From $5.97
Overview
- Isolated RS-485/RS-422 transceiver, configurable as half or full duplex
- Integrated oscillator driver for external transformer
- ±15 kV ESD protection on RS485 input/output pins
- Complies with TIA/EIA-485-A-98 and ISO 8482:1987(E)
- Data rate: 16 Mbps
- 5 V or 3.3 V operation (VDD1)
- 256 nodes on bus
- True fail-safe receiver inputs
- Safety and regulatory approval
- UL recognition: 2500 V rms for 1 minute per UL 1577
- VDE certificates of conformity
- DIN VVDE V 0884-10 (VDE V 0884-10):2006-12
- VIORM = 560 V peak
- Thermal shutdown protection
- Operating temperature range: −40°C to +85°C
- Wide-body, 16-lead SOIC package
The ADM2482E/ADM2487E are isolated data transceivers with ±15 kV ESD protection and are suitable for high speed, half-duplex or full-duplex communication on multipoint transmission lines. For half-duplex operation, the transmitter outputs and receiver inputs share the same transmission line. Transmitter Output Pin Y is linked externally to Receiver Input Pin A, and Transmitter Output Pin Z to Receiver Input Pin B. The parts are designed for balanced transmission lines and comply with TIA/EIA- 485-A-98 and ISO 8482:1987(E).
The devices employ the Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a three-state differential line driver, and a differential input receiver into a single package. An on-chip oscillator outputs a pair of square waveforms that drive an external transformer to provide isolated power. The logic side of the device can be powered with either a 5 V or a 3.3 V supply, and the bus side is powered with an isolated 3.3 V supply.
The ADM2482E/ADM2487E driver has an active high enable, and the receiver has an active low enable. The driver output enters a high impedance state when the driver enable signal is low. The receiver output enters a high impedance state when the receiver enable signal is high.
The device has current-limiting and thermal shutdown features to protect against output short circuits and situations where bus contention might cause excessive power dissipation. The part is fully specified over the industrial temperature range of −40°C to +85°C and is available in a 16-lead, wide-body SOIC package.
Applications
- Isolated RS-485/RS-422 interfaces
- Industrial field networks
- Multipoint data transmission systems
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Technical Articles 2
Safety and Regulatory Compliance 1
Frequently Asked Questions 1
Safety and Regulatory Compliance 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM2482EBRWZ | 16-Lead SOIC Wide | ||
| ADM2482EBRWZ-REEL7 | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 13, 2024 - 23_0069 Qualification Notification of Alternate Wafer Fab Site at ADI Limerick for Select Isolator Products |
||
| ADM2482EBRWZ | PRODUCTION | |
| ADM2482EBRWZ-REEL7 | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADM2482EBRWZ | PRODUCTION | |
| ADM2482EBRWZ-REEL7 | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADM2482EBRWZ | PRODUCTION | |
| ADM2482EBRWZ-REEL7 | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| ADM2482EBRWZ | PRODUCTION | |
| ADM2482EBRWZ-REEL7 | PRODUCTION | |
|
Dec 21, 2009 - 06_0159 Qualification of 8" S6 wafer fab process at Analog Devices, Limerick, Ireland. |
||
| ADM2482EBRWZ | PRODUCTION | |
| ADM2482EBRWZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.