ADM1486
PRODUCTION5 V, High Speed (30 Mbps), Low Power, Half Duplex RS-485 PROFIBUS Transceiver
- Part Models
- 3
- 1ku List Price
- Starting From $1.87
Overview
- Meets and Exceeds EIA RS-485 and EIA RS-422 Standards
- 30 Mbps Data Rate
- 2.1 V Minimum Differential Output with 54 Ω Termination
- Low Power 0.8 mA ICC
- Thermal Shutdown and Short Circuit Protection
- Recommended for PROFIBUS Applications
- 0.5 ns Skew Driver and Receiver
- Driver Propagation Delay: 11 ns
- Receiver Propagation Delay: 12 ns
- High Impedance Outputs with Drivers Disabled or Power Off
- Superior Upgrade for SN65ALS1176
- Available in Standard 8-Lead SOIC Package
The ADM1486 is a differential line transceiver suitable for high speed bidirectional data communication on multipoint bus transmission lines. It is designed for balanced data transmission, complies with EIA Standards RS-485 and RS-422 and is recommended for PROFIBUS applications. The part contains a differential line driver and a differential line receiver. Both the driver and the receiver may be enabled independently. When disabled or with power off, the driver outputs are tristated.
Documentation
Data Sheet 1
Application Note 2
Video 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM1486ARZ | 8-Lead SOIC | ||
| ADM1486ARZ-REEL | 8-Lead SOIC | ||
| ADM1486ARZ-REEL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 28, 2014 - 14_0130 Notification of Qualification of Alternate fab foundry for RS-485 Transceiver die at ADI, Limerick, Ireland |
||
| ADM1486ARZ | PRODUCTION | |
| ADM1486ARZ-REEL | PRODUCTION | |
| ADM1486ARZ-REEL7 | PRODUCTION | |
|
Oct 23, 2009 - 09_0153 Jiangsu Changjiang Electronics Technology Co. Ltd. (JCET) and Advanced Semiconductor Engineering (ASE) as additional Assembly Subcontractors for 8L SOIC, 8L MSOP, 16L TSSOP and 8L PDIP. |
||
| ADM1486ARZ | PRODUCTION | |
| ADM1486ARZ-REEL | PRODUCTION | |
| ADM1486ARZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.