ADG3248
PRODUCTION2.5 V/3.3 V, 2:1 Multiplexer/ Demultiplexer Bus Switch
- Part Models
- 1
- 1ku List Price
- Starting From $1.03
Overview
- 225 ps propagation delay through the switch
- 4.5 Ω switch connection between ports
- Data rate 1.244 Gbps
- 2.5 V/3.3 V supply operation
- 6-lead SC70 package
- Level translation
3.3 V to 2.5 V
2.5 V to 1.8 V - Small signal bandwidth 610 MHz
The ADG3248 is a 2.5 V or 3.3 V, high performance 2:1 multiplexer/demultiplexer. It is designed on a low voltage CMOS process, which provides low power dissipation yet gives high switching speed and very low on resistance. The low on resistance allows the input to be connected to the output without additional propagation delay or generating additional ground bounce noise.
Each switch of the ADG3248 conducts equally well in both directions when on. The ADG3248 exhibits break-before-make switching action, preventing momentary shorting when switching channels.
The ADG3248 is available in a tiny 6-lead SC70 package.
PRODUCT HIGHLIGHTS
- 3.3 V or 2.5 V supply operation.
- Extremely low propagation delay through switch.
- 4.5 Ω switches connect inputs to outputs.
- Tiny SC70 package.
APPLICATIONS
- 3.3 V to 2.5 V voltage translation
- 2.5 V to 1.8 V voltage translation
- Bus switching
- Docking stations
- Memory switching
- Analog switch applications
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG3248BKSZ-REEL7 | 6-Lead SC70 |
This is the most up-to-date revision of the Data Sheet.