ADG3242
PRODUCTION2.5 V/3.3 V, 2-Bit, Common Control Level Translator Bus Switch
- Part Models
- 1
- 1ku List Price
- Starting From $1.10
Overview
- 225 ps Propagation Delay through the Switch
- 4.5 Ω Switch Connection between Ports
- Data Rate 1.5 Gbps
- 2.5 V/3.3 V Supply Operation
- Selectable Level Shifting/Translation
- 8-Lead SOT-23 Package
- Level Translation
- 3.3 V to 2.5 V
- 3.3 V to 1.8 V
- 2.5 V to 1.8 V - Small Signal Bandwidth 710 MHz
The ADG3242 is a 2.5 V or 3.3 V, 2-bit, 2-port common-control digital switch. It is designed on a low voltage CMOS process, which provides low power dissipation yet gives high switching speed and very low on resistance. This allows the inputs to be connected to the outputs without additional propagation delay or generating additional ground bounce noise.
These switches are enabled by means of a common bus enable (BE) input signal. This digital switch allows a bidirectional signal to be switched when ON. In the OFF condition, signal levels up to the supplies are blocked.
This device is ideal for applications requiring level translation. When operated from a 3.3 V supply, level translation from 3.3 V inputs to 2.5 V outputs is allowed. Similarly, if the device is operated from a 2.5 V supply and 2.5 V inputs are applied, the device will translate the outputs to 1.8 V. In addition, a level translating select pin (SEL) is included. When SEL is low, VCC is reduced internally, allowing for level translation between 3.3 V inputs and 1.8 V outputs. This makes the device suitable for applications requiring level translation between different supplies, such as converter to DSP/microcontroller interfacing.
Documentation
Data Sheet 1
Technical Articles 1
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG3242BRJZ-REEL7 | 8-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADG3242BRJZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.