ADG3231
PRODUCTIONSingle-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift
- Part Models
- 1
- 1ku List Price
- Starting From $0.73
Overview
- Operates from 1.65 V to 3.6 V Supply Rails
- Uni-Direction Signal Path
- Bi-Directional Level Translation
- Tiny 6 Lead SOT23 Package
- Short Circuit Protection
- LVTTL/CMOS-Compatible Inputs
The ADG3231 is a Level Translator designed on a sub micron process which operates from supplies as low as 1.65 V. The device is guaranteed for operation over the supply range 1.65 V to 3.6 V. It operates from two supply voltages allowing bi-directional level translation, i.e. it translates low voltages to higher voltages and vice versa. The signal path is uni-directional, data may only flow from A1 to Y1.
This type of device may be used in applications requiring communication between devices operating from different supply levels.
The level translator is packaged in one of the smallest footprints available for its pin count. The 6 lead SOT23 package requires only 5.28mm2 max board space.
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG3231BRJZ-REEL7 | 6-Lead SOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADG3231BRJZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.