ADG3123
PRODUCTION8 Channel CMOS Logic to High-Voltage Level Translator
- Part Models
- 2
- 1ku List Price
- Starting From $3.56
Overview
- 2.3 V to 5.5 V Input Voltage Range
- Output voltage levels (VDDA and VDDB to
VSS ≤ 35 V)
Low output voltage levels: down to −24.2 V
High output voltage levels: up to +35 V
- Propagation Delay: 80 ns Typical
- Operating Frequency: 100 kHz Typical
- Ultralow Quiescent Current: 65 μA Typical
- 20 Lead, Pb-free, TSSOP Package
- Rise/fall Time: 12 ns/19.5 ns Typical
The ADG3123 is an 8-channel, noninverting CMOS to high voltage level translator. Fabricated on an enhanced LC2MOS process, the device is capable of operating at high supply voltages while maintaining ultralow power consumption.
The internal architecture of the device ensures compatibility with logic circuits running from supply voltages within the 2.3 V 5.5 V range. The voltages applied to Pin VDDA, Pin VDDB and Pin VSS set the logic levels available at the outputs on the Y side of the device. Pin VDDA and Pin VDDB set the high output level for Pin Y1 to Pin Y6 and for Pin Y7 to Pin Y8, respectively. The VSS pin sets the low output level for all channels. The ADG3123 can provide output voltages levels down to −24.2 V for a low input level and up to +35 V for a high input logic level. For proper operation, VDDB must always be greater than or equal to VDDA and the voltage between the Pin VSS and Pin VSS should not exceed 35 V.
The low output impedance of the channels guarantees fast rise and fall times even for significant capacitive loads. This feature, combined with low propagation delay and low power consumption, makes the ADG3123 an ideal driver for TFT-LCD panel applications.
The ADG3123 is guaranteed to operate over the −40°C to +85°C temperature range and is available in a compact, 20-lead TSSOP, Pb-free package.
PRODUCT HIGHLIGHTS
- Compatible with a wide range of CMOS logic levels.
- High output voltage levels.
- Fast rise and fall times coupled with low propagation delay.
- Ultralow power consumption.
- Compact, 20-lead TSSOP, RoHS-compliant package.
APPLICATIONS
- Low Voltage to High Voltage Translation
- TFT-LCD Panels
- Piezoelectric Motor Drivers
Documentation
Data Sheet 1
User Guide 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG3123BRUZ | 20-Lead TSSOP | ||
| ADG3123BRUZ-REEL7 | 20-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| ADG3123BRUZ | PRODUCTION | |
| ADG3123BRUZ-REEL7 | PRODUCTION | |
|
Jul 23, 2014 - 13_0241 Qualification of ASE Chungli as an Alternate Assembly Site for Select 16L, 20L and 24L TSSOP Packages |
||
| ADG3123BRUZ | PRODUCTION | |
| ADG3123BRUZ-REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| ADG3123BRUZ | PRODUCTION | |
| ADG3123BRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.