AD8190
PRODUCTION2:1 HDMI/DVI Switch with Equalization
- Part Models
- 2
- 1ku List Price
- Starting From $3.85
Overview
- Two inputs, one output HDMI/DVI links
- Enables HDMI 1.2a-compliant receiver
- Four TMDS channels per link
Supports 250 Mbps to 1.65 Gbps data rates
Supports 25 MHz to 165 MHz pixel clocks
Equalized inputs for operation with long HDMI cables (20 meters at 1080p)
Fully buffered unidirectional inputs/outputs - Globally switchable 50 Ω on-chip terminations
Pre-emphasized outputs
Low added jitter
Single-supply operation (3.3 V) - 56-lead, 8 mm × 8 mm, LFCSP, Pb-free package
- Four auxiliary channels per link
Bidirectional unbuffered inputs/outputs
Flexible supply operation (3.3 V to 5 V)
HDCP standard compatible
Allows switching of DDC bus and two additional signals - Output disable feature
Reduced power dissipation
Output termination removal - Two AD8190s support HDMI/DVI dual-link
- Standards compliant: HDMI receiver, HDCP, DVI
- Serial (12C slave) control interface
The AD8190 is an HDMI/DVI switch featuring equalized TMDS inputs and pre-emphasized TMDS outputs, ideal for systems with long cable runs. Outputs can be set to a high impedance state to reduce the power dissipation and/or allow the construction of larger arrays using the wire-OR technique.
The AD8190 is provided in a space saving, 56-lead, LFCSP, surface-mount, Pb-free, plastic package and is specified to operate over the -40°C to +85°C temperature range.
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8190ACPZ | 56-Lead LFCSP (8mm x 8mm w/ EP) | ||
| AD8190ACPZ-R7 | 56-Lead LFCSP (8mm x 8mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
| AD8190ACPZ | PRODUCTION | |
| AD8190ACPZ-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.