7B34

Obsolete

Isolated 2 or 3-Wire RTD Input Signal Conditioning Module

Viewing:

Overview

  • Accepts RTD Input
  • Sensor Excitation and Lead Compensation
  • Linearized Output vs. Sensor Temperature
  • 1-5V or 0-10V Output

The 7B Series signal conditioners represent a significant achievement in the provision of cost-effective, isolation-based signal conditioning solutions for the process control industry. The 7B Series are modular, single-channel, plug-in conditioners that accept inputs from a wide range of process control transducers and signals while providing high-level output voltages.

Featuring a maximum nonlinearity of ±0.02% and factory calibrated to guarantee a maximum accuracy specification of ±0.1%, the 7B Series offers superior performance at a lower cost than multipurpose signal conditioners or in-house designs. The 7B Series modules provide 1500 V rms isolation and 120 V rms of field wiring input protection. Furthermore, the power supplies necessary to drive each of the individual module’s input circuitry are internally isolated, enabling the 7B Series modules to offer true channel-to-channel isolation of the input signals. The modules are rated for a nominal power supply input of +24 V dc; and, for maximum flexibility, they will accept supply voltages in the +14 V dc to +35 V dc range.

All modules are packaged in a compact 2.1" x 1.7" x 0.6" (54 mm x 42 mm x 14 mm) durable plastic case that readily accommodates high channel density applications. Each module may be operated in high humidity (noncondensing) environments and is rated over the extended –40°C to +85°C industrial temperature range. All modules feature a simple pinout that allows them to be mixed and matched within a single backplane design. Furthermore, modules are easily serviced since they can be removed and inserted into the backplane with power applied.

7B34
Isolated 2 or 3-Wire RTD Input Signal Conditioning Module
7b34-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Informational 2

Outline Drawings 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on 7B34 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed