78M6612SP-EVM-1

78M6612 Split-Phase EV Board Manual

Viewing:

Overview

Evaluation Board Demo Kit Includes:
  • 78M6612 Split-Phase Evaluation Board
  • USB Cable Assembly USB A-B 28/24 1.8M (Tyco/Amp 1487588-3)
  • UART Isolator daughter card
  • +12VDC at 1A power supply
  • CD with OMU Software and Documentation

The Teridian™ 78M6612 Split-Phase Evaluation Board is an electrical measurement unit for performing measurements from a single electrical outlet. It incorporates the TSC 78M6612 power and energy measurement IC. The 78M6612 Split-Phase Evaluation Board is connected to a PC through a USB cable such as one provided in the demo kit package. Optionally, the 78M6612 UART TX & RX signals can be accessed via a header for communicating with an external controller or wireless communications module. The Evaluation Board demonstrates the capability of the 78M6612 energy meter controller chip for measurement accuracy and overall system use.

The board is pre-programmed with the demo firmware in the flash memory of the 78M6612 IC, which allows evaluation of the IC's capabilities.

Applications

  • Communication Power Supplies
  • Computer Power Supplies
  • Consumer White Goods
  • Home and Commercial Automation

78M6612SP-EVM-1
78M6612 Split-Phase EV Board Manual
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 78M6612SP-EVM-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed