73S8024C

Obsolete

Smart Card Interface

The 73S80xx Family of Smart Card Interface ICs Offers Best-in-Class Performance with Flexible Package and Supply Options

Viewing:

Overview

  • Compliance with Key Standards:
    • ISO 7816-3, EMV 4.0, and NDS
  • Requires a Single Power Supply:
    • +3.3V (2.7V to approximately 3.6V)
  • VCC Card Generation:
    • Selectable 3V or 5V
    • Supports a Card Current Up to 100mA
    • High Efficiency (> 80%) DC-DC Converter
  • Lowest Power:
    • Power-Down Mode
73S8024C
Smart Card Interface
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 73S8024C yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed