73S8010R
PRE-RELEASELow-Cost Smart Card Interface
The 73S80xx Family of Smart Card Interface ICs Offers Best-in-Class Performance with Flexible Package and Supply Options
Overview
- Compliance with Key Standards:
- Complies with ISO 7816-3, EMV 4.0
- Power Supply:
- (VDD): 2.7V to 5.5V
- (VPC): 4.75V to 5.5V (Supports 5V Cards)
- Low Power:
- Low Dissipation
- VCC Card Generation:
- LDO Regulator
The 73S8010R is a single smart card interface IC, compliant to the electrical requirements of ISO 7816-3 and EMV 4.0 electrical specifications. It implements an I²C bus control, making it particulary suitable for applications that require several card interfaces. This is applicable to multiple SIM/SAM (secure access module) configurations in POS and payment terminals. The I²C host interface requires fewer controller interface signals, in comparison to applications that traditionally use TDA8004/TDA8002 type devices. The 73S8010R can be used in conjunction with Teridian’s 73S12xx host microcontroller family or any other host microcontroller that can support the smart card protocol.
Applications
- e-Banking and Identification
- POS, ATM, and Payment Terminals
- Set-Top Boxes, Digital TVs (Conditional Access)
- SIM Card Readers
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on 73S8010R yet. Have something to say?
Start a Discussion on EngineerZone®