73S8009CN

Obsolete

Combo ISO 7816 and USB Universal Smart Card Interface IC

The 73S80xx Family of Smart Card Interface ICs Offer Best-in-Class Performance with Flexible Package and Supply Options

Viewing:

Overview

  • Compliance with Key Standards: ISO 7816-3, EMV 4.1, ISO 7816-12 (USB), NDS
  • USB Card Support
    • Drives C4 and C8 Smart Card Signals to D+ and D- USB Lines to the Host Processor
  • Power Supply and Power Management
    • Single Power Supply (+2.7V to +6.5V Range)
73S8009CN
Combo ISO 7816 and USB Universal Smart Card Interface IC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on 73S8009CN yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed