73S1215F
Obsolete80515 System-on-Chip with USB, ISO 7816/EMV, PINpad, and More
The 12xx Family of Smart Card Reader SoCs are the Ideal Choice for Integrating ISO 7816-Compliant Interfaces in Designs
Overview
- Turnkey Solution
- Available with CCID-USB Software Stack:
- Suitable for ISO 7816 and EMV Smart Cards
- Single or Multiple Card Slots
- Optional PINpad and LCD
- Drivers for Windows XP®, Windows Vista®, Linux, and More
- Available with CCID-USB Software Stack:
- Higher Performance CPU Core
- 80515 CPU Core
- One Clock Cycle/Instruction
- Up to 24MIPS Available
- Large On-Chip Memory and Powerful In-Circuit Emulation
- On-Chip 2KB XRAM, 256IRAM, and Dedicated FIFOs to USB and ISO 7816
- True On-Chip 64KB Flash (Program Memory, Segmented with 512B Pages)
- 3-Wire JTAG-Like Interface for In-Circuit Emulation and Flash Programming
- On-Chip Security Fuses Can Permanently Disable the JTAG-Like Interface and Lock the Flash for Final Products
- Single and Multiple Card Slots
- One Built-In Electrical Interface
- Suitable for All ISO 7816 and Derivative Standards (Including EMV 4.1, GSM11-11, etc.)
- Possibility to Extend the Number of Smart Card Slots Through External 73S8010R/C ICs
The Teridian 73S1215F is a self-contained SoC smart card reader IC that is an ideal solution for any USB-connected ISO 7816 design. Any USB-connected or stand-alone smart card reader can benefit from the unique feature-set the Teridian 73S1215F offers. With the 73S1215F products like the personal PINPads, transparent smart card readers, or smart card readers built into laptops, desktops, and peripherals (keyboards, etc.) can now take advantage of the USB connectivity with no impact on the cost compared to traditional unconnected solutions.
Teridian is committed to simplifying customer designs as well as shortening development and certification timetables by providing unparalleled support and design help. Customers can use Teridian's free-of-charge turnkey reference designs and software solutions that fully comply with all relevant standards (ISO 7816 (T = 0,T = 1), PS/SC, CCID) and are suitable to pass key certification tests (EMV 4.1 (Level 1), Microsoft WHQL). Alternately, Teridian fully supports customers development of their own solutions with extensive documentation and support.
Applications
- Handheld PINpad Smart Card Readers (Battery and/or USB Bus Powered; Connected, Unconnected, and Combo (USB and/or Serial))
- Smart Card Readers
- Transparent Smart Card and SIM Readers
- USB Readers and USB Keys
Documentation
Data Sheet 1
User Guide 11
- UG-4776: 73S1215F, 73S1217F Device Firmware Upgrade Host Driver/Application Development User's Guide
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| 73S1217F | Obsolete | Bus-Powered 80515 System-on-Chip with USB, ISO 7816/EMV, PINpad, and More |
Evaluation Kits
Latest Discussions
No discussions on 73S1215F yet. Have something to say?
Start a Discussion on EngineerZone®