1B41

Obsolete

Isolated RTD Signal Conditioner

Viewing:

Overview

  • Complete RTD Signal Conditioning Solution
  • Resistor Programmable Linearization
  • Lead Resistance Compensation
  • High CMV Isolation: 1500 V rms Continuous
  • Small package: 1.0"x2.1"x0.35" DIP
  • Low pass filter (fc=3Hz)
  • High Accuracy
    Low Input Offset Tempco: 0.002µ/°C
    Linearization Conformance: ±0.1%FSR
    High CMR: 160dB (60 Hz,G=1000V/V)
  • Pin compatible with 1B51 Isolated mV/Thermocouple Conditioner

1B41
Isolated RTD Signal Conditioner
1B41-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • 1SS294
  • 1SS309
  • 1SS322
  • 1SS361CT
  • 1SS370
  • 1SS372
  • 1SS385
  • 1SS385FV
  • 1SS387CT
  • 1SS393
  • 1SS396
  • 1SS404
  • 1SS413
  • 1SS413CT
  • 1SS416
  • 1SS416CT
  • 1SS417
  • 1SS417CT
  • 1SS422
  • 1SS427
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed