1B32

PRE-RELEASE

Bridge Transducer Signal Conditioner

Viewing:

Overview

  • Low Cost
  • Complete Signal-Conditioning Solution
  • Small Package: 28-Pin Double DIP
  • Internal Thin-Film Gain Network
  • Programmable Bridge Excitation:
    +4V to +15 V
  • High Accuracy
    Low Input Offset Tempco: ±0.07µV/°C
    Low Gain Tempco: ±2ppm/°C
    Low Nonlinearity: ±0.005% max
    High CMR: 140dB min (60Hz,G=1000V/V)
  • Remote Sensing
  • Low Pass Filter (fc=4Hz)

Model 1B32 is a precision, chopper-based, signal-conditioning component ideally suited for high accuracy applications of load cells and bridge transducers. Packaged in a compact 28-pin plastic double DIP, the 1B32 takes advantage of hybrid technology for high reliability as well as higher channel density. Functionally, the signal conditioner consists of three basic parts: a high performance chopper-based amplifier, a low-pass filter and an adjustable transducer excitation source.

Applications
  • Weigh Scales
  • Instrumentation: Indicators, Recorders, Controllers
  • Data Acquisition Systems
  • Microcomputer Analog I/O
  • 1B32
    Bridge Transducer Signal Conditioner
    1B32-fbl
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Data Sheet

    This is the most up-to-date revision of the Data Sheet.

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    LTspice


    Models for the following parts are available in LTspice:

    • 1SS294
    • 1SS309
    • 1SS322
    • 1SS361CT
    • 1SS370
    • 1SS372
    • 1SS385
    • 1SS385FV
    • 1SS387CT
    • 1SS393
    • 1SS396
    • 1SS404
    • 1SS413
    • 1SS413CT
    • 1SS416
    • 1SS416CT
    • 1SS417
    • 1SS417CT
    • 1SS422
    • 1SS427
    LTspice

    LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

    Latest Discussions

    Recently Viewed