1B21

PRE-RELEASE

Isolated, Loop-Powered Voltage-to-Current Converter

Viewing:

Overview

  • Wide Input Range: 0-1V to 0-10V
  • High CMV Isolation: 1500V rms
  • Programmable Output Ranges: 4mA to 20mA 0 to 20mA
  • Load Resistance Range: 0 to 1.35kΩ max
  • Meets IEEE std. 472: Transient Protection (SWC)
  • High Accuracy
    Low Offset Tempco: ±300nA/°C
    Low Gain Tempco: ±50ppm/°C
    Low Nonlinearity: ±0.02%
    High CMR: 90dB min
  • Small Package: 0.7"x2.1"x0.35"

The 1B21 is an isolated voltage-to-current converter that incorporates a unique circuit design utilizing transformer-based isolation and automated surface-mount manufacturing technology. It provides an unbeatable combination of versatility and performance in a compact plastic package. Designed for industrial applications, it is especially suited for harsh environments with extremely high common-mode interference.

Functionally, the V/I converter consists of four basic sections: input conditioning, modulator, demodulator and current source (see Figure 1). The input is a resistor-programmable gain stage that accepts a 0 V to 1 V up to 0 V to 10 V voltage input. This maps into a 0 mA to 20 mA output or can be offset by 20% using the internal reference for 4 mA to 20 mA operation. The high level signal is modulated and passed across the barrier which provides complete input to output galvanic isolation of 1500 V rms continuous by the use of transformer-coupling techniques. Nonlinearity is an excellent ±0.05% maximum.

Designed for multichannel applications, the 1B21 requires an external loop supply and can accept up to 30 V maximum. This provides a loop supply compliance of 27V, which is sufficient to drive a 1.35 kΩ load resistance.

The 1B21 is fully specified over −25°C to +85°C and operates over the industrial (−40°C to +85°C) temperature range.

APPLICATIONS

  • Multichannel Process Control
  • D/A Converter - Current Loop Interface
  • Analog Transmitters and Controllers
  • Remote Data Acquisition System

1B21
Isolated, Loop-Powered Voltage-to-Current Converter
1B21 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • 1SS294
  • 1SS309
  • 1SS322
  • 1SS361CT
  • 1SS370
  • 1SS372
  • 1SS385
  • 1SS385FV
  • 1SS387CT
  • 1SS393
  • 1SS396
  • 1SS404
  • 1SS413
  • 1SS413CT
  • 1SS416
  • 1SS416CT
  • 1SS417
  • 1SS417CT
  • 1SS422
  • 1SS427
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed