- Download data sheet, order samples and evaluation boards: ADIN2111 Datasheet and Product Info | Analog Devices
- Connect with engineers and ADI product experts on EngineerZone™, an online technical support community: http://ez.analog.com
- Watch the ADIN2111 video: https://www.analog.com/en/education/education-library/videos/6299510719001.html
- Read ADIN2111 application notes and technical articles: Industrial Ethernet Physical Layer Devices | Analog Devices
The ADIN2111 is designed for daisy chaining data in line and ring networks utilizing existing deployed single twisted pair cabling infrastructure within buildings, shrinking retrofitting costs. The enhanced diagnostic features reduce commissioning, installation, and system downtime by troubleshooting problems quickly and effectively utilizing the real time information on link quality and fault location provided. Compliant to the IEEE 802.3cg standard, this solution enables Ethernet connectivity over 1.7km of cabling, supports ring redundancy and soft real time protocols like Modbus/TCP, BACnet/IP and KNX.
ADIN2111 Key Features:
- Ultra-low power consumption of 80mW
- Small package, 7mm x 7mm LFCSP
- SPI host interface removes need for microcontroller with integrated MAC Interface
- Advanced packet filtering offloads burden of priority traffic management from processor via 16 MAC addresses look up table
- IEEE 1588 timestamping support
Pricing and Availability
| Product | Full Production | Price Each Per 1,000 | Packaging |
| ADIN2111BCPZ | Now | $6.50 | 48-Lead LFCSP (7mm x 7mm) |
| ADIN2111CCPZ | Now | $7.20 | 48-Lead LFCSP (7mm x 7mm) |