EV-PROMW1001ARDZ

Supported Measurements

  • Temperature
  • Weight
  • Humidity

This product’s full list of compatible measurement types; utilize our MeasureWare designer tool to configure your own specific use case. (Not all measurements can be enabled in parallel.)

MeasureWare Pro Development kit for ADMW1001, multi-sensor platform

The EV-ProMW1001ARDZ is the ADMW1001 module’s development kit for embedded prototyping. MeasureWare sensor boards can be easily plugged into one of the two analog input ports or one of the three digital input ports. The boards offer flexibility to refine functionality and optimize measurement towards a scalable solution based on the ADMW1001 module. Arduino headers support multi-host connectivity – USB, BLE v5.0 and cellular connectivity.

Two universal analog inputs offer extensive flexibility where any channel can be configured or reconfigured for any sensor at any time. The module has all the building blocks to excite, measure, and correct the sensor and generate an output in sensor-related units such as degC, degF, etc.

Note: This item requires an ST NUCLEO-F411RE development board. If you do not have this item please add to your shopping cart at our distributor site before completing purchase.

Key Features

  • Precision Condition Monitoring Kit
  • Arduino shield header
  • Any Measurement, Any Time, Any Sensor
  • 2 fully configurable analog sensor input channels
  • 3 digital sensor channels
  • Per Sensor Performance you can count on
  • Complete and configurable measurement firmware
  • Tailor quickly and easily within the MeasureWare environment

MeasureWare Software Studio

Package Contents

•  1 EV-ProMW1001ARDZ Board

Note: The EV-ProMW1001ARDZ is Arduino form factor compatible. This kit requires an ST NUCLEO-F411RE development board to communicate with the MeasureWare Lab application. The ST NUCLEO-F411RE can be purchased from Digi-Key.

Please be sure to also order at least one MeasureWare sensor board before completing your purchase.