MAX9174
PRODUCTION670MHz LVDS-to-LVDS and Anything-to-LVDS 1:2 Splitters
Industry's First 670MHz Anything-to-LVDS Splitter
- Part Models
- 2
- 1ku List Price
- Starting From $5.98
Overview
- 1.0ps(RMS) Jitter (max) at 670MHz
- 80ps(P-P) Jitter (max) at 800Mbps Data Rate
- +3.3V Supply
- LVDS Fail-Safe Inputs (MAX9174)
- Anything Input (MAX9175) Accepts Differential CML/LVDS/LVPECL
- Power-Down Inputs Tolerate -1.0V and VCC + 1.0V
- Low-Power CMOS Design
- 10-Lead µMAX and Thin QFN Packages
- -40°C to +85°C Operating Temperature Range
- Conform to ANSI TIA/EIA-644 LVDS Standard
- IEC 61000-4-2 Level 4 ESD Rating
The MAX9174/MAX9175 are 670MHz, low-jitter, low-skew 1:2 splitters ideal for protection switching, loopback, and clock and signal distribution. The devices feature ultra-low 1.0ps(RMS) random jitter (max) that ensures reliable operation in high-speed links that are highly sensitive to timing errors.
The MAX9174 has a fail-safe LVDS input and LVDS outputs. The MAX9175 has an anything differential input (CML/LVDS/LVPECL) and LVDS outputs. The outputs can be put into high impedance using the power-down inputs. The MAX9174 features a fail-safe circuit that drives the outputs high when the input is open, undriven and shorted, or undriven and terminated. The MAX9175 has a bias circuit that forces the outputs high when the input is open. The power-down inputs are compatible with standard LVTTL/LVCMOS logic. The power-down inputs tolerate undershoot of -1V and overshoot of VCC + 1V. The MAX9174/MAX9175 are available in 10-pin µMAX and 10-lead thin QFN with exposed pad packages, and operate from a single +3.3V supply over the -40°C to +85°C temperature range.
Applications
- Clock Distribution
- Loopback
- Protection Switching
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9174EUB+ | MINI_SO | ||
| MAX9174EUB+T | MINI_SO |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 1 | ||
| MAX9380 | Obsolete | Single-Ended-to-Differential LVECL/LVPECL 2:1 Multiplexer |
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX9174 yet. Have something to say?
Start a Discussion on EngineerZone®