Reference Circuits for Process Control
Reference Circuits for Process Control
ADI engineers have built, tested, and verified Circuits from the Lab™ reference circuits to address today's common design challenges, including those encountered in process control systems.
Reference circuits may include:
- Test data
- Schematics, BOM, PCB layout files
- Device drivers
- Circuit evaluation hardware
Download the Process Control reference circuits brochure (pdf)
Reference Designs
Precision, Low Power, Single-Supply, Fully Integrated Differential ADC Driver for Industrial-Level Signals
Flexible, High Voltage, High Accuracy, Low Drift PLC/DCS Analog Output Module
24-Bit, 4-Channel, High Dynamic Range, 156 kSPS per Channel Simultaneous Sampling Data Acquisition System
Flexible, High Accuracy, Low Drift, PLC/DCS Analog Output Module
Flexible PLC/DCS Analog Output Module Using Only Two Analog Components
High Impedance, High CMR, ±10 V Analog Front End Signal Conditioner for Industrial Process Control and Automation
20-Bit, Linear, Low Noise, Precision, Bipolar ±10V DC Voltage Source
USB - Based Thermocouple Temperature Measurement System Using ARM7