6B12
Single Channel Signal Conditioning Module
Overview
|
|
The 6B Series of modules and boards provides the hardware needed to implement a flexible, distributed monitoring and control application. By selecting only the modules and interfaces needed and connecting them via RS-485, the data acquisition and control strategy can be designed for optimum location of the I/O as well as minimizing sensor runs. The modularity and configurability of the 6B Series also makes them very cost effective.
The 6B12 and 6B12HV are single-channel isolated signal-conditioning modules which receive millivolt, voltage and process current signals. Unlike conventional signal conditioners, the 6B12 and 6B12HV are complete microcomputer-based data acquisition systems. A major advantage of the on-board microcontroller is its ability to be reconfigured for various sensor types and input ranges.
Sales and Service: North America (SCS Embedded Tech), Rest of World
Documentation
Application Note 2
Informational 2
Outline Drawings 1
Latest Discussions
No discussions on 6B12 yet. Have something to say?
Start a Discussion on EngineerZone®