5B39 Isolated Current Output

Introduction

Model 5B39-03The 5B39 is a single-channel signal conditioning module that converts a high-level analog input voltage into a floating, isolated proportional output current of 4 to 20 mA or 0 to 20 mA, across loads from 0 Ω to 750 Ω. The module provides high accuracy of ±0.05%, low nonlinearity of ±0.02%, and the protection of 1500 V rms isolation between output-to-input and output-to-power supply. The input common must be held to within ±1 V of power common.

Inside the 5B39

Signal isolation by transformer coupling uses a proprietary modulation technique for linear, stable and reliable performance. A demodulator on the output side of the signal transformer recovers the original signal, which is then filtered and converted to an accurate current output by a current (V-to-I) converter output stage. Output protection enables the 5B39 to withstand accidental connection to 240 V rms power lines without damage, while isolating computer-side circuitry. In addition, the 5B39 is mix-and-match and hot-swappable with all 5B Series modules, so can be inserted or removed from any socket in the same backplane without disrupting system power.


Track-and-Hold for DAC Applications 

In applications where a single system digital-to-analog converter (DAC) is used to drive a number of current output channels, the 5B39 includes a track-and-hold input circuit. Selected by a high Write Enable input, the hold mode exhibits an output droop rate of 80 µA/s. This corresponds to a refresh interval of 25 ms for 0.01% span droop. On power-up, the module's output remains at 0 mA for about 100 ms to allow the user to initialize the track-and-hold circuit.

In applications using one DAC per channel, where the track-and-hold feature of the 5B39 is not used, the Write Enable input should be set to low by grounding it to power common, as on the 5B01 and 5B08 backplanes. The module current output will then track its input signal.

Generating A Voltage Output Signal 

The 0 to 20 mA output of the 5B39-04 and the 5B39-03, can produce a 0 to +10 V output by connecting a 500 Ω conversion resistor across the module's output terminals. This approach should be used with caution because the output lacks the low impedance of a true voltage source. This means that the tolerance and size of the load impedance relative to the conversion resistor can introduce significant error. For example, a load impedance < 500 kΩ would contribute < 0.1% error.

Input and Output Ranges

5B39 Functional Block Diagram

Figure 1. 5B39 Functional Block Diagram


5B39 Input Field Connections

Figure 2. 5B39 Input Field Connections


Input Ranges

0 to +5 V or -5 to +5 V

Output Ranges
4 to 20 mA or 0 to 20 mA
 
 
 
 

5B39 Models Available


Model  Input  Range Output Range
Order Now 5B39-01
0 V to +5 V
4 mA to 20 mA
Order Now
5B39-02
-5 V to +5 V
4 mA to 20 mA
Order Now
5B39-03
0 V to +5 V
0 mA to 20 mA
Order Now
5B39-04 -5 V to +5 V
0 mA to 20 mA


5B39 Specifications

(typical @ +25°C and Vs = +5 V dc)

Description  Model 5B39
Input Ranges
Input Voltage Ranges
0 V to +5 V or -5 V to +5 V
Input, Without Damage -10 V to +10 V, maximum
Input Resistance 10 MΩ
Output Ranges
Standard Ranges
4 mA to 20 mA or 0 mA to 20 mA
Custom Ranges Not Available
Output Overrange Capability
10%
Output Load Resistance Range
0 to 650Ω (Vs > +4.75 V)
0 to 750 Ω (Vs > +4.95 V)
Voltage Output Protection Continuous Short to Ground
Output Under Fault
26 mA maximum
Output Protection
Normal Mode, Continuous
240 V rms, maximum
Transient
ANSI/IEEE C37.90.1-1989
Accuracy1
Initial @ +25°C
±0.05% Span
Nonlinearity
±0.02% Span
Zero vs. Temperature
±0.5 µA/°C
Span vs. Temperature
±0.002% of Reading/°C
Noise
Output Ripple, 100 Hz Bandwidth
30 µA peak-peak
Bandwidth, -3 dB 400 Hz
Output Rise Time, 10% to 90% Span
2 ms
Common-Mode Voltage (CMV)
Output-to-Input and Power Supply
1500 V rms, maximum
Input-to-Power, Continuous2
±1 V, maximum
Output Transient Protection ANSI/IEEE C37.90.1-1989
Common-Mode Rejection (CMR)
1 kΩ Source Imbalance, 50/60 Hz
100 dB
Normal Mode Rejection (NMR)
-3 dB @ 400 Hz
Sample and Hold
Output Droop Rate
80 µA/s
Acquisition Time
50 µs
Track-and-Hold Enable Control
Max Logic "0"
+1 V
Min Logic "1"
+2.5 V
Max Logic "1"
+36 V
Input Current "0"
1.5 mA
Power Supply Voltage
+5 V ±5%
Power Supply Current
170 mA
Power Supply Sensitivity, RTI
±0.25µA/Vs%
Mechanical Dimensions
2.275" x 2.375" x 0.595"
(57.8 mm x 59.1 mm x 15.1 mm)
Environmental
Temperature Range
   Rated Performance -25°C to +85°C
   Operating -40°C to +85°C
   Storage -40°C to +85°C
Relative Humidity
0 to 93% @ +40°C noncondensing
RFI Susceptibility
±0.5% Span error @ 400 MHz, 5 Watt, 3 ft

1 Includes the combined effects of repeatability, hysteresis, and nonlinearity. 
2 The input common must be kept within ±1 V of power common. 

Specifications subject to change without notice.