5B30/5B31 Millivolt and Voltage Input

Introduction

Models 5B30-01 and 5B31-06The 5B30 and 5B31 are single-channel signal conditioning modules that amplify, protect, filter and isolate analog input voltages.

The 5B30 and 5B31 protect the computer side from damage due to field-side overvoltage faults. All models withstand 240 V rms at their input terminals without damage thereby shielding computer-side circuitry from field-side overvoltage conditions. In addition, 5B30 and 5B31 Series modules are mix-and-match and hot swappable, so can be inserted or removed from any socket in the same backplane without disrupting system power.

Inside 5B30/5B31 Modules

A chopper-stabilized input amplifier provides low drift and stable gain. At the amplifier input, a stable, laser-trimmed zero-scale input voltage is subtracted from the input signal to set the zero-scale value. For user convenience, the zero can be optionally factory-set to meet custom needs. This allows suppression of a zero-scale input value many times larger than the total span for precise expanded-scale measurements.

Internal multi-pole lowpass filtering with a four-Hz cutoff (-3dB) enhances normal-mode (noise on signal) and common-mode (noise on signal return) rejection at 50/60 Hz, enabling accurate measurement of small signals in high electrical noise.

Signal isolation by transformer coupling uses a proprietary modulation technique for linear, stable and reliable performance. The differential input circuit on the field side is fully floating, eliminating the need for any input grounding. A demodulator on the computer side of the signal transformer recovers the original signal, which is then filtered and buffered to provide a low-noise, low-impedance output signal. The output common must be kept within ±3 V of power common.

Convenience Features

A series output switch eliminates the need for external multiplexing in many applications. The switch is turned on by an active-low enable input. The enable input should be grounded to power common if the output need not be switched.

Input and Output Ranges

5B30/5B31 Functional Block Diagram

Figure 1. 5B30 and 5B31 Functional Block Diagram

5b30_5b31ifc
Figure 2. 5B30 and 5B31 Input Field Connections

Input Type
Output Ranges
5B30 mV Input:
±10 to ±100 mV
 (±5 to ±500 mV ­ custom)
5B30/5B31:
-5 V to +5 V or 0 to +5 V
5B31 V Input: 
±1 to ±20 V 
(±0.5 to ±20 V ­ custom)


5B30 and 5B31 Models Available


Model  Input
Range
Output 
Ranges
Order Now 5B30-01
-10 mV to +10 mV -5 V to +5 V
Order Now
5B30-02
-50 mV to +50 mV
-5 V to +5 V
Order Now
5B30-03
-100 mV to +100 mV
-5 V to +5 V
Order Now
5B30-04
-10 mV to +10 mV
0 V to +5 V
Order Now
5B30-05
-50 mV to +50 mV
0 V to +5 V
Order Now
5B30-06
-100 mV to +100 mV
0 V to +5 V

5B30-Custom
* *
Order Now
5B31-01
-1 V to +1 V
-5 V to +5 V
Order Now
5B31-02
-5 V to +5 V
-5 V to +5 V
Order Now
5B31-03
-10 V to +10 V
-5 V to +5 V
Order Now
5B31-04
-1 V to +1 V
0 V to +5 V
Order Now
5B31-05
-5 V to +5 V
0 V to +5 V
Order Now
5B31-06
-10 V to +10 V
0 V to +5 V
Order Now
5B31-07
-20 V to +20 V
-5 V to +5 V

5B31-Custom * *

* Custom Input/Output ranges are available. Refer to configuration guide.

5B30 and 5B31 Specifications


Description  Model 5B30 Model 5B31
Input Ranges
Standard Ranges
±10 mV to ±100 mV  ±1 V to ±20 V
Custom Ranges
±5 mV to ±500 mV  ±0.5 V to ±20 V
Output Ranges (RL > 50 kΩ)4
-5 V to +5 V or 0 V to +5 V *
Accuracy2
Initial @ +25°C
±0.05% Span ±10 µV RTI ±0.05% (Vz1)
±0.05% Span ±0.2 mV RTI ±0.05% (Vz1)
Nonlinearity
±0.02% Span
*
Input Offset vs. Temperature
±1 µV/°C
±20 µV/°C
Output Offset vs. Temperature
±20 µV/°C
*
Gain vs. Temperature
±25 ppm of Reading/°C
±50 ppm of Reading/°C
Input Bias Current
±3 nA
±0.2 nA
Input Resistance
Power On 5 MΩ
 650 kΩ
Power Off 40 kΩ
 650 kΩ
Overload 40 kΩ  650 kΩ
Noise
Input, 0.1 Hz to 10 Hz Bandwidth
0.2 µV rms
 2 µV rms
Output, 100 kHz Bandwidth
200 µV rms *
Bandwidth, -3 dB 4 Hz *
Output Rise Time, 10% to 90% Span
200 ms
*
Common-Mode Voltage (CMV)3
Input-to-Output, Continuous
1500 V rms maximum
*
Output-to-Power, Continuous
±3 V maximum
*
Transient ANSI/IEEE C37.90.1-1989 *
Common-Mode Rejection (CMR)
1 kΩ Source Imbalance, 50/60 Hz 160 dB (all ranges)
160 dB (span < ±2 V)
160 dB (span < ±2 V)
150 dB (span = ±10 V)
Normal Mode Rejection, 50/60 Hz
 60 dB *
Input Protection
Continuous
240 V rms maximum
*
Transient
ANSI/IEEE C37.90.1-1989
*
Output Resistance4
50 Ω
*
Voltage Output Protection
Continuous Short to Ground
*
Output Selection Time 6 µs @ Cload = 0 to 2,000 pF
*
Output Enable Control     
Max Logic "0"   +1 V *
Min Logic "1"
+2.5 V
*
Max Logic "1"
+36 V
*
Input Current "0"
 0.4 mA *
Power Supply Voltage
+5 V ±5%
*
Power Supply Current 30 mA
*
Power Supply Sensitivity, RTI
±2 µV/Vs%
±0.4 mV/Vs%
Mechanical Dimensions
2.275" x 2.375" x 0.595"
(57.8 mm x 59.1 mm x 15.1 mm)
 
Environmental
Temperature Range
 
   Rated Performance -25°C to +85°C
*
   Operating -40°C to +85°C *
   Storage -40°C to +85°C
*
Relative Humidity
0 to 93% @ +40°C noncondensing
*
RFI Susceptibility
±0.5% Span error @ 400 MHz, 5 Watt, 3 ft
*

* Specifications same as model 5B30.
1 Vz is the nominal input voltage that results in a 0 V output.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity and assumes RL > 50 kΩ.
3 The output common must be kept within ±3 V of power common.
4 Loads heavier than 50 kΩ will degrade nonlinearity and gain temperature coefficient.

Specifications subject to change without notice.