3B47 Isolated, Linearized, Thermocouple Input
3B47 Isolated, Linearized, Thermocouple Input

Inside the 3B47 Module
A chopper-stabilized low-drift input amplifier assures stable long-term stability. At the amplifier input, a zero-scale input voltage is subtracted from the input signal to set the zero-scale value. For user convenience, the zero and span optionally can be factory configured to meet custom needs (Model 3B37-CUSTOM). Zero suppression can exceed 100% of the input range. This enables suppression of a zero-scale input value many times larger than the total span for precise expanded-scale measurements of a selection portion of an input signal. The differential input circuit on the field side is fully floating, eliminating the need for any input grounding. Signal isolation by transformer coupling uses a proprietary modulation technique for linear, stable and reliable performance A demodulator on the computer side of the signal transformer recovers the original signal, which is then filtered and buffered to provide a low-noise, low-impedance output voltage.
Accurate and System-Ready
Internal cold-junction compensation largely corrects errors arising from parasitic thermocouples formed by thermocouple connection to the input screw terminals, providing an accuracy of ±0.5°C over the +5°C to + 45°C ambient temperature range. The module generates a predictable upscale signal to indicate an open thermocouple; for a downscale response, connect a 47 MΩ, 0.25 Watt resistor across screw terminals 2 and 4 on the 3B Series backplane.
![]() |
Figure 1. 3B47 Functional Block Diagram |
![]() |
Figure 2. 3B47 Input Field Connections |
Input Type |
Output Range |
Thermocouple Types: J, K, T, E, R, S, B |
0 to +10 V |
Model | Input Type | Input Range | Output Range | Accuracy1 | |
Order Now | 3B47-J-01 |
Type J | 0°C to +760°C (32°F to +1400°F) |
0 V to +10 V |
0.76°C |
Order Now |
3B47-J-02 |
Type J | -100°C to +300°C (-148°F to +572°F) |
0 V to +10 V |
0.4°C |
Order Now |
3B47-J-03 |
Type J | 0°C to +500°C (+32°F to +932°F) |
0 V to +10 V | 0.36°C |
Order Now |
3B47-K-04 |
Typel K | 0°C to +1000°C (+32°F to +1832°F) | 0 V to +10 V | 1.0°C |
Order Now |
3B47-K-05 |
Type K | 0°C to +500°C (+32°F to +932°F) |
0 V to +10 V |
0.38°C |
Order Now |
3B47-T-06 |
Type T | -100°C to +400°C (-148°F to +752°F) |
0 V to +10 V |
1.1°C |
Order Now |
3B47-T-07 |
Type T | 0°C to +200°C (+32°F to +392°F) |
0 V to +10 V | 0.3°C |
Order Now |
3B47-E-08 |
Type E | 0°C to +1000°C (+32°F to +1832°F) |
0 V to +10 V |
1.5°C |
Order Now |
3B47-R-09 |
Type R | +500°C to +1750°C (+932°F to +3182°F) |
0 V to +10 V |
1.6°C |
Order Now |
3B47-S-10 |
Type S | +500°C to +1750°C (+932°F to +3182°F) | 0 V to +10 V | 1.5°C |
Order Now |
3B47-B-11 |
Type B | +500°C to +1800°C (+932°F to +3272°F) | 0 V to +10 V | 3.3°C |
3B47-Custom |
Type J, K, T, E, R, S, or B | * | * | * |
1 The CJC sensor accuracy (refer to specification table) should be added to the module accuracy when computing system accuracy.
* Custom Input/Output ranges are available. Refer to configuration guide.
(typical @ +25°C and ±15 V dc, and +24 V dc Power)
Description | Model 3B37 |
Input Range |
|
Thermocouple Types | J, K, T, E, R, S, B |
Standard Ranges |
Refer to Model Table |
Custom Ranges |
±5 mV to ±500 mV |
Output Range1 |
|
Voltage (RL > 2K) |
0 V to +10 V |
Accuracy2 | |
Initial @ +25°C |
See Model Table |
Stability vs. Temperature |
|
Voltage Output |
|
Zero | ±0.02°C/°C |
Span | ±25 ppm of Reading/°C |
Zero and Span Adjustment Range3 |
±5% of Span |
Cold Junction Compensation (CJC)4 | |
Initial Accuracy @ +25°C |
±0.5 °C |
Accuracy vs. Temperature, +5°C to +45°C |
±0.5°C (±0.0125°C/°C) |
Input Bias Current | +15 nA |
Input Resistance |
15 MΩ |
Noise |
|
Input, 0.1 Hz to 10 Hz Bandwidth |
0.2 µV rms |
Output, 100 kHz Bandwidth |
100 µV rms |
Bandwidth, -3 dB |
3 Hz |
Output Rise Time, 10% to 90% Span | 200 ms |
Open Input Response |
Upscale |
Open Input Detection Time | 10 seconds |
Common-Mode Voltage (CMV) | |
Input-to-Output, Continuous |
±1500 V peak, maximum |
Transient |
ANSI/IEEE C37.90.1-1989 |
Common Mode Rejection (CMR) | |
1 kΩ Source Imbalance, 50/60 Hz | 160 dB |
Normal Mode Rejection, 50/60 Hz | 60 dB |
Input Protection | |
Continuous |
220 V rms maximum |
Transient | ANSI/IEEE C37.90.1-1989 |
Voltage Output Protection | Continuous Short to Ground |
Current Output Protection |
130 V rms, continuous |
Power Supply Voltages |
|
Rated Operation | ±(11.5 V dc to 16.5 V dc) |
Current | +16 mA, -14 mA |
Sensitivity | ±0.01% span/V |
Mechanical Dimensions |
3.15" x 3.395" x 0.775" (80.0 mm x 86.2 mm x 19.7 mm) |
Environmental |
|
Temperature Range |
|
Rated Performance | -25°C to +85°C |
Storage | -55°C to +85°C |
Relative Humidity |
0 to 95% @ +60°C noncondensing |
RFI Susceptibility |
±0.5% Span error @ 400 MHz, 5 Watt, 3 ft |
1 Current output is not available with model 3B47.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity.
3 A wide range of zero suppression and span adjustment is available to enable field calibration.
4 When used with the CJC temperature sensor provided on the 3B Series backplane.
Specifications subject to change without notice.