3B16 Narrow Bandwidth, Strain Gage Input
3B16 Narrow Bandwidth, Strain Gage Input
The 3B16 is a single-channel signal conditioning module which interfaces, amplifies, and filters signals from 4-arm full-bridge strain-gage bridges with a resistance from 300 Ω to 1 kΩ. The module provides a constant +10 V bridge excitation voltage and provides simultaneous precision voltage and current outputs. The user-configurable Model 3B16-00 can be applied in applications involving large tare weights which must be compensated with zero suppression. The 3B16 protects the computer side from damage due to field-side overvoltage faults up to 130 V rms. In addition, the current output withstands 130 V rms without damage and interfaces user equipment through screw terminals located on the 3B Series backplane. The 3B16 is a plug-in, mix-and-match, hot-swappable module which is easily field calibrated via front-panel zero and span adjustments for both voltage and current outputs.
3B Series Custom-Ranging Program
Externally-programmable Model 3B16-00, enables the user to configure a special input range, including tare weight suppression, by using the optional plug-on AC1310 ranging card, which houses user-supplied resistors to determine zero and span. To facilitate selecting resistors, a Windows® program, 3B-CUSTOM, calculates resistor values based on the user-desired input/output ranges.
Inside the 3B16 Series Module
A chopper-stabilized low-drift (±1µV/°C) input amplifier assures stable long-term stability. At the amplifier input, a stable, zero-scale input voltage is subtracted from the input signal to set the zero-scale value. Zero suppression can exceed 100% of the input range. This is ideal for expanded-scale applications requiring high-resolution measurement of a selected portion of an input signal. For user convenience, the zero and span can be factory configured to meet custom range needs (Model 3B16-CUSTOM) or can be externally programmed (Model 3B16-00) via user supplied resistors inserted in the optional AC1310 plug-on ranging card. Internal lowpass filtering with a 3 Hz cutoff (-3 dB) two-pole Butterworth filter enhances a 60 dB normal-mode rejection at 50/60 Hz, enabling accurate measurement of small signals in high electrical noise.
3B Series Custom-Ranging Program
Externally-programmable Model 3B16-00, enables the user to configure a special input range, including tare weight suppression, by using the optional plug-on AC1310 ranging card, which houses user-supplied resistors to determine zero and span. To facilitate selecting resistors, a Windows® program, 3B-CUSTOM, calculates resistor values based on the user-desired input/output ranges.
Inside the 3B16 Series Module
A chopper-stabilized low-drift (±1µV/°C) input amplifier assures stable long-term stability. At the amplifier input, a stable, zero-scale input voltage is subtracted from the input signal to set the zero-scale value. Zero suppression can exceed 100% of the input range. This is ideal for expanded-scale applications requiring high-resolution measurement of a selected portion of an input signal. For user convenience, the zero and span can be factory configured to meet custom range needs (Model 3B16-CUSTOM) or can be externally programmed (Model 3B16-00) via user supplied resistors inserted in the optional AC1310 plug-on ranging card. Internal lowpass filtering with a 3 Hz cutoff (-3 dB) two-pole Butterworth filter enhances a 60 dB normal-mode rejection at 50/60 Hz, enabling accurate measurement of small signals in high electrical noise.
Figure 1. 3B16 Functional Block Diagram |
Figure 2. 3B16 Input Field Connections |
Input Type |
Dual Outputs |
Strain Gage: |
-10 V to +10 V |
Full 4-Arm Bridge |
4 mA to 20 mA or 0 to 20 mA |
Model | Input Bridge |
Input Range |
Excitation | Sensitivity | Output Ranges1 |
|
Order Now | 3B16-00 |
Full Bridge |
Externally Programmable2 |
+10 V | Externally Programmable2 |
-10 V to +10 V & 0 mA to 20 mA |
Order Now | 3B16-01 |
Full Bridge |
-30 mV to +30 mV |
+10 V |
3 mV/V |
-10 V to +10 V & 0 mA to 20 mA |
3B16-Custom |
Full Bridge |
* | +10 V |
* | * |
1 Output current range may be user programmed to 4 mA to 20 mA using jumper supplied.
2 Requires AC1310 ranging card.
* Custom Input/Output ranges are available. Refer to the Configuration Guide.
(typical @ +25°C and ±15 V dc, and +24 V dc Power)
Description | Model 3B16 |
Input Range |
|
Standard Range |
±30 mV (3 mV/V sensitivity @ Vexc = +10V) |
Custom Ranges |
±5 mV to ±500 mV |
Output Range |
|
Voltage (RL > 2 KΩ) |
-10 V to +10 V |
Current (RL = 0 to 850Ω)1 |
4 mA to 20 mA or 0 mA to 20 mA |
Maximum Current Output Span |
0 mA to 31 mA |
Accuracy2 | |
Initial @ +25°C |
±0.1% Span |
Nonlinearity2 |
±0.01% Span |
Stability vs. Temperature |
|
Voltage Output |
|
Zero | ±3 µV/°C (RTI) |
Span | ±25 ppm of Reading/°C |
Current Output3 |
|
Zero | ±25 ppm of Span/°C |
Span | ±25 ppm of Reading/°C |
Bridge Excitation |
|
Voltage |
+10 V |
Voltage, tolerance |
±2% |
Voltage vs. Temperature | ±0.0015%/°C |
Bridge Resistance Range | |
Vexc= +10.0 V | 300 Ω to 1 kΩ |
Zero and Span Adjustment Range4 | ±5% of Span |
Input Bias Current | +3 nA |
Input Resistance | 100 MΩ |
Noise |
|
Input, 0.1 Hz to 10 Hz Bandwidth |
0.2 µV rms |
Output, 100 kHz Bandwidth |
50 µV rms |
Bandwidth, -3 dB |
3 Hz |
Output Rise Time, 10% to 90% Span |
200 ms |
Common-Mode Voltage (CMV) |
|
Input-to-Output, Continuous |
±10 V peak, maximum |
Transient | ANSI/IEEE C37.90.1-1989 |
Normal Mode Rejection @ 50/60 Hz | 60 dB |
Input Protection, Signal and Excitation Voltage |
|
Continuous |
130 V rms maximum |
Transient |
ANSI/IEEE C37.90.1-1989 |
Voltage Output Protection |
Continuous Short to Ground |
Current Output Protection |
130 V rms, continuous |
Power Supply Voltages5 |
|
±15 V dc Supplies |
|
Rated Operation | ±(12.7 V dc to 16.5 V dc) |
Current | +45 mA, -10 mA |
Sensitivity | ±0.01% span/V |
+24 V dc Loop Supply |
|
Rated Operation | +12 V dc to +30 V dc |
Current | +27 mA @ lout = 20 mA |
Sensitivity | ±0.0002% span/V |
Mechanical Dimensions |
3.15" x 3.395" x 0.775" 80.0 mm x 86.2 mm x 19.7 mm) |
Environmental |
|
Temperature Range |
|
Rated Performance | -25°C to +85°C |
Storage | -55°C to +85°C |
Relative Humidity, 24 hours |
0 to 95% @ +60°C noncondensing |
RFI Susceptibility |
±0.5% Span error @ 400 MHz, 5 Watt, 3 ft |
1 For a 0 mA to 20 mA range, a typical minimum output current is 10 µA.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity.
3 With respect to the voltage output.
4 A wide range of custom zero suppression and span is available with the 3B16-00 model, using the AC1310 ranging card.
5 +24 V dc loop power is required for driving the current output at loads up to 850Ω. If a current output load of 400Ω or less is applied, +15 V dc is sufficient for loop power. If only voltage output is used, loop power is not required.
Specifications subject to change without notice.
2 Includes the combined effects of repeatability, hysteresis, and nonlinearity.
3 With respect to the voltage output.
4 A wide range of custom zero suppression and span is available with the 3B16-00 model, using the AC1310 ranging card.
5 +24 V dc loop power is required for driving the current output at loads up to 850Ω. If a current output load of 400Ω or less is applied, +15 V dc is sufficient for loop power. If only voltage output is used, loop power is not required.
Specifications subject to change without notice.