Overview
Product Details
The ADIS16204/PCBZ is a "breakout boad that provides (1) ADIS16204BCCZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16204BCCZis a fully-calibrated, digital MEMS shock detector/recorder, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 16-lead, LGA package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16204BCCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.
Applicable Parts
Documentation & Resources
-
UG-363: ADISUSB User Guide1/18/2012PDF671 kB
-
iSensor® Evaluation Tool6/10/2016
-
ADISUSBZ iSensor® PC-USB Evaluation System (Rev. PrA)12/19/2014PDF1 M
-
LabVIEW driver for ADIS16204, ADIS1622010/3/2013
-
iSensor® Evaluation Tools Presentation12/18/2008PDF1405 kB
-
ADIS1620x/PCB Evaluation Board (Rev. PrA)8/14/2008PDF