ADM3052 / ADM3053: Fully Isolated CAN Transceivers

The ADM3052 and ADM3053 are the industry's first signal and power isolated CAN transceivers in a single surface mount package. The ADM3053 contains ADI's iCoupler® isolation technology to provide signal isolation and ADI's isoPower® DC/DC converter technology to provide isolated power to the bus-side circuitry. The ADM3052 contains three channels of ADI's iCoupler® technology for signal isolation. The bus side is powered from a 24V bus power supply, regulated using an integrated 24V LDO and the logic side is powered from the local low voltage power supply.