DS1922E
PRODUCTIONiButton High-Temperature Logger with 8KB Data-Log Memory
Industry's Smallest Low-Cost Stand-Alone Data-Logger Measuring and Logging Up to 140°C
- Part Models
- 1
- 1ku List Price
- Starting From $118.14
Overview
- High Accuracy, Full-Featured Digital Temperature Logger Simplifies Temperature Data Collection and Dissemination of Electronic Temperature Record
- Temperature Accuracy: ±1.5°C from +110°C to +140°C, ±7°C typical from +15°C to +110°C
- Measures Temperature with 8-Bit (0.5°C) or 11-Bit (0.0625°C) Resolution
- Operating Temperature Range: +15°C to +140°C
- Automatically Wakes Up, Measures Temperature, and Stores Values in 8KB of Data-Log Memory in 8- or 16-Bit Format
- Sampling Rate from 1s Up to 273hr
- Programmable High and Low Trip Points for Temperature Alarms
- Programmable Recording Start Delay After Elapsed Time or Upon a Temperature Alarm Trip Point
- 576 Bytes of General-Purpose Memory
- Two-Level Password Protection of All Memory and Configuration Registers
- Rugged Construction Survives Harsh Environments
- Water Resistant or Waterproof if Placed Inside DS9107 iButton Capsule (Exceeds Water Resistant 3 ATM Requirements)
- Simple Serial Port Interfaces to Most Microcontrollers for Rapid Data Transfer
- Communicates to Host with a Single Digital Signal Up to 15.4kbps at Standard Speed or Up to 125kbps in Overdrive Mode Using 1-Wire Protocol
- Quick Access to Alarmed Devices Through 1-Wire Conditional Search Function
The iButton® high-temperature logger (DS1922E) is a rugged, self-sufficient system that measures temperature and records the result in a protected memory section. The recording is done at a user-defined rate. A total of 8192 8-bit readings or 4096 16-bit readings, taken at equidistant intervals ranging from 1s to 273hr, can be stored. Additionally, 576 bytes of SRAM store application-specific information. A mission to collect data can be programmed to begin immediately, after a user-defined delay, or after a temperature alarm. Access to the memory and control functions can be password protected. The DS1922E is configured and communicates with a host-computing device through the serial 1-Wire® protocol, which requires only a single data lead and a ground return. Every DS1922E is factory lasered with a guaranteed unique 64-bit registration number that allows for absolute traceability. The durable stainless-steel package is highly resistant to environmental hazards such as dirt, moisture, and shock.
While all iButton data loggers are calibrated/validated against NIST traceable reference devices, Analog Devices offers a web application to generate validation certificates for the DS1922L/T data loggers. Input is an iButton registration number (or list of numbers) and the output is a validation certificate in PDF format.
Applications
- High-temperature Logging (Process Monitoring, Industrial Temperature Monitoring)
- Steam sterilization
Documentation
Data Sheet 1
Application Note 2
Design Note 1
Technical Articles 7
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1922E-F5# | <u>i</u>Button F5 MicroCan |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Memory & Data Loggers 1 | ||
| DS1922T | PRODUCTION | iButton Temperature Loggers with 8KB Data-Log Memory |