DS1388
PRODUCTIONI²C RTC/Supervisor with Trickle Charger and 512 Bytes EEPROM
- Part Models
- 5
- 1ku List Price
- Starting From $3.61
Overview
- Fast (400kHz) I²C Interface
- RTC Counts Hundredths of Seconds, Seconds, Minutes, Hours, Day, Date, Month, and Year with Leap Year Compensation Valid Up to 2100
- Programmable Watchdog Timer
- Automatic Power-Fail Detect and Switch Circuitry
- Reset Output with Pushbutton Reset Input Capability
- 512 x 8 Bits of EEPROM
- Integrated Trickle-Charge Capability for Backup Supply
- Three Operating Voltages: 5.0V, 3.3V, and 3.0V
- Low Timekeeping Voltage Down to 1.3V
- -40°C to +85°C Temperature Range
The DS1388 I²C real-time clock (RTC), supervisor, and EEPROM is a multifunction device that provides a clock/calendar, programmable watchdog timer, power-supply monitor with reset, and 512 bytes of EEPROM. The clock provides hundredths of seconds, seconds, minutes, and hours, and operates in 24-hour or 12-hour format with an AM/PM indicator. The calendar provides day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. A watchdog timer provides a reset for an unresponsive microprocessor. It is programmable in 10ms intervals from 0.01 to 99.99 seconds. A temperature-compensated voltage reference and comparator circuit monitors the status of VCC. If a primary power failure is detected, the device automatically switches to the backup supply and drives the reset output to the active state. The backup supply maintains time and date operation in the absence of VCC. When VCC returns to nominal levels, the reset is held low for a period to allow the power supply and processor to stabilize. The device also has a pushbutton reset controller, which debounces a reset input signal. The device is accessed through an I²C serial interface.
Applications
- Network-Interface Cards
- Point-of-Sale Equipment
- Portable Instrumentation
- Wireless Equipment
Documentation
Data Sheet 1
Design Note 4
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1388Z-3+ | Small-Outline IC, Narrow (0.15in) | ||
| DS1388Z-3+T&R | Small-Outline IC, Narrow (0.15in) | ||
| DS1388Z-33+ | Small-Outline IC, Narrow (0.15in) | ||
| DS1388Z-33+T&R | Small-Outline IC, Narrow (0.15in) | ||
| DS1388Z-5+ | Small-Outline IC, Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| DS1388Z-3+ | PRODUCTION | |
| DS1388Z-3+T&R | PRODUCTION | |
| DS1388Z-33+ | PRODUCTION | |
| DS1388Z-33+T&R | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| DS1388Z-5+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.