Designed, Built, Tested
Board pictured here has been fully assembled and tested.

Overview

Design Resources

Design & Integration File

  • Schematic
  • PCB Layout
  • BOM
Download Design Files 9.58 M

Description

The MAXREFDES1043 is designed for SpO2 measurements based on Maxim’s new-generation biosensor—the MAX30102. The MAXREFDES1043 is a high-accuracy, low-power, small-size, and easily implemented design that can monitor SpO2 levels using red and IR LEDs. The MAX30102 is an integrated pulse oximetry and heart-rate monitor module. It includes internal LEDs, photodetectors, optical elements, and low-noise electronics with ambient light rejection. The MAX30102 provides a complete system solution to ease the design-in process for mobile and wearable devices. It operates on a single 1.8V power supply and a separate 3.3V power supply for the internal LEDs. Communication is through a standard I2C-compatible interface. The module can be shut down through software with zero standby current, allowing the power rails to remain powered at all time.

Features & Benefits

  • Integrated solution
  • Small size
  • Low power
  • High accuracy

Parts Used



Support & Training

Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.

Sample Products