Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Circuit Description
HiTech Global's HTG-Z100, populated with the Xilinx Zynq XC7Z100, is an ideal platform for applications requiring embedded processing power, high-speed networking interfaces, and high-performance.
| Rail/Function | Part Number | General Description of Part | 
| 1V: Vcc Core (FPGA Core) 1.3V, 3.3V, 1.5V: System Power 1.8V: FPGA_IO 2.0V: AUX_IO | LTM4644 | Quad DC/DC μModule (Power Module) Regulator with Configurable 4A Output Array | 
| 1.8V: MGT_AUX 1.0V: MGT_AVCC 1.2V:MGT_AVTT | LT3070 | 15A DC/DC µModule regulator |