Overview

Features & Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications

Circuit Description

HiTech Global's HTG-K800 board is populated by the Xilinx Kintex UltraScale XCKU-60, 085, or 115 FPGA and supports a wide variety of expansion modules.

Rail/Function Part Number General Description of Part
0.95V: VCCINT (FPGA Core) LTM4620 Dual 13A Single 26A DC/DC µModule regulator
1.0V: MGTAVCC 
1.2V: MGTAVTT, HMC 
0.95V: VCCBRAM 
2.5V, 1.8V, 1.2V, 3.3V: System Power, FMC 
0.9V: VDD_HMC
LTM4644 17V, 1A Synchronous Step-Down Regulator with 3.5µA Quiescent Current
Clock for µModule Regulators LTC6900 Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator

Sample Products