Overview
Product Details
Demonstration circuit SCP-LT1956-BEVALZ is a 48V, 1A load current, monolithic step-down DC/DC switching converter with a wide input range for applications which require higher input voltage.
Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:
- SCP-INPUT-EVALZ
- SCP-OUTPUT-EVALZ
- SCP-FILTER-EVALZ
- SCP-THRUBRD-EVALZ
- SCP-1X2BKOUT-EVALZ
- SCP-1X5BKOUT-EVALZ
- SCP-5X1-EVALZ
To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.
Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT1956. Please refer to the LT1956 data sheet for a complete description of the part.