The MAXM17900 evaluation kit (EV kit) is a demonstration circuit of the MAXM17900 ultra-small, high efficiency, current mode, synchronous step-down DC-DC switching power module. The EV kit operates over an input-voltage of 10V to 24V and provides up to 100mA load current with a 5V output voltage. The EV kit is programmed to switch at a frequency of 600kHz. The module is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current-limit protection, undervoltage lockout (EN/UVLO), and thermal shutdown.
The EV kit comes with the compact 10-pin 2.6mm x 3mm x 1.5mm uSLIC™ package MAXM17900 module installed, and is rated to operate over the full industrial/automotive -40°C to +125°C temperature range. For full specifications, features and benefits of the IC, refer to the MAXM17900 data sheet.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.