-
MAXM17225EVK-EMGA: Evaluation Kit for the MAXM17225 Data Sheet (Rev. 0)9/1/2021PDF391K
Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- EV Kit Board Evaluates MAXM17225AMB+T
- 10 lead - 2.1mm x 2.6mm- only package variant.
- 0.4V to 5.5V Input Range, VIN MIN Startup: 0.88V.
- 1.8V to 5V Resistor Selectable Output Voltage.
- 1A Peak Inductor Current Limit.
- Proven 2-Layer 1-oz Copper PCB Layout.
- Demonstrates Compact Solution Size.
- Fully Assembled and Tested
Product Details
The MAXM17225 is a nanoPower, 300nA Quiescent current, synchronous step-up DC-DC converter module available in the eMGA package. This datasheet provides an overview of how to use the MAXM17225 EV kit (EV kit) with detailed procedure and circuit connections to test the Boost modules’ functionality.
The EV kit ships with boost module MAXM17225AMB+T placed in-circuit. The product is RoHS compliant.
Applications
- Bluetooth® LE Devices
- Health Monitoring and Fitness Devices
- Portable Point-Of-Sale (POS) Terminals
- Single or Dual Cell Alkaline Battery Products
- Supercapacitor Backup for RTC/Alarm Buzzers
- Ultra-Low-Power IoT Modules
- USB On-The-Go Adapter Modules, USB Charging
- Wearables
Applicable Parts
Documentation & Resources
-
MAXM17225EVK-EMGA ODB Files - Design Files6/8/2023ZIP873 K
-
MAXM17225EVK-EMGA BOM5/22/2023PDF36K