Overview

Features and Benefits

  • USB 2.0 Connected Hardware for Simple Setup and Operation
  • Secure Authenticator Hardware Module for Use Case Demonstration
  • Web-Based GUI for Step-by-Step Explanation of Secure Authenticator Use Scenario

Product Details

The MAXAUTHDEMO demonstrates use case examples for DeepCover® Secure Authenticators. It comprises hardware (as pictured) that is operated from USB 2.0 and a web-based GUI to demonstrate how the functional capabilities of Maxim’s Secure Authenticators are used in various end equipment scenarios. The GUI operates from a web browser such as Chrome™.

Part Application
MAXAUTHDEMO1 Asymmetric ECDSA and symmetric SHA-256 operation of DS28C36
MAXAUTHDEMO2 Asymmetric ECDSA operation of DS28E38

Applications

  • Counterfeit Prevention
  • IoT Device Authenticity and Message Integrity
  • Product Quality and Safety
  • Secure Download/Boot
  • Use/Feature Control

Tools & Simulations

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.