-
MAX98500EVKIT: Evaluation Kit for the MAX98500 Data Sheet (Rev. 0)5/25/2010PDF455K
Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- 2.5V to 5.5V Single-Supply Operation
- Output Power: 2.2W into 8Ω, 10% THD+N
- Selectable Gain Settings (6dB, 15.5dB, and 20dB)
- Boosted Class D Output
- Differential or Single-Ended Input Signals
- Boost Converter Shutdown
- Speaker Output Shutdown
- Fully Assembled and Tested
Product Details
The MAX98500 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX98500 boosted Class D amplifier to drive a mono bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 2.5V to 5.5V DC power supply, the EV kit delivers 2.2W into an 8Ω load. The EV kit accepts differential or single-ended input signals, features three selectable gain settings (6dB, 15.5dB, and 20dB), and provides separate speaker and boost shutdown inputs.
Applications
- Active Speaker Accessories
- Cell Phones
- GPS Devices
- Mobile Internet Devices
- Smartphones