Data Sheets
Rev.
0
1
View All
Overview
Features and Benefits
- Accommodates Multiple Configurations for the Comparator
- Accommodates Easy-to-Use Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9647 evaluation kit (EV kit) provides a proven design to evaluate the MAX9647 single comparator. The EV kit circuit can be easily configured by installing shunts and changing a few components to support multiple configurations for comparator applications such as logic-level translation and relaxation oscillator. The EV kit provides 0603 component PCB pads for ease of evaluation. The EV kit operates from a +1.8V to +5.5V VDD supply.
The EV kit comes with a MAX9647AUK+ installed. Contact the factory for samples of the pin-compatible MAX9648AUK+.
Applications
- Automotive Applications
- Battery-Powered Electronics
- General-Purpose Low-Voltage Applications
- General-Purpose Portable Devices
- Mobile Communications
- Notebooks and PDAs