Overview

Features and Benefits

  • -0.3V to +5.5V Input Voltage Range
  • +1V to +5.5V VCC Range
  • +0.2V Internal Reference Voltage
  • Evaluates 4-Bump UCSP and Optional 5-Pin SOT23 Packages
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9644/MAX9645/MAX9646 evaluation kits (EV kits) are fully assembled and tested PCBs that evaluate the MAX9644/MAX9645/MAX9646 single comparators. All EV kits have a common internal reference voltage of +0.2V, operate from a +1V to +5.5V power supply (VCC), and have a common -0.3V to +5.5V input voltage (IN) range.

The EV kits are configured to evaluate both the 4-bump UCSP™ (installed) and an optional 5-pin SOT23 (to do so, request a free MAX9644/MAX9645/MAX9646 SOT23 IC sample when ordering the EV kits).

Applications

  • Cell Phones
  • Electronic Toys
  • Notebook Computers
  • Portable Media Players
  • Portable Medical Devices

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.