Overview

Features and Benefits

  • 2.85V to 5.25V Single-Supply Range
  • Factory-Set 1V/V Gain
  • Adjustable-Output Common-Mode Voltage
  • Shutdown Input
  • Also Evaluates the MAX9627/MAX9628 (IC Replacement)
  • Fully Assembled and Tested

Product Details

The MAX9626 evaluation kit (EV kit) provides a proven design to evaluate the MAX9626 low-noise, low-distortion, and high-bandwidth differential amplifier/ADC driver in a 12-pin TQFN package. The EV kit circuit is preconfigured as an ADC driver. SMA connectors are provided for the board input/output and the EV kit operates off a single 2.85V to 5.25V power supply. The EV kit also evaluates the MAX9627/MAX9628. Request a free MAX9627/MAX9628 IC sample from the factory when ordering the EV kit.

Applications

  • ATE
  • Communication
  • High-Performance Instrumentation
  • Medical Imaging

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.